AB-C8-10,0PUR-M12FS-SH
Pre-assembled sensor/actuator cable; Cable chain, Flexible; Shielded; Polyurethane; 1x8; Open end; M 12 (A-coded), Socket, Straight (180 °); 10 m
Benefits
- Cost-saving due to quick and easy installation
- Space-saving due to compact dimensions
- Fast and easy error tracking
- Integrated vibration protection (mechanical lock-in)
- Gold-plated contacts for low transfer resistance
Applications
- For increased mechanical stress and harsh operating conditions
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Pre-assembled sensor/actuator cable
Weight
0.55 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Sensor/Actuator
Product Design
Cable dimension
8X
Number of cores
8
Shielded
Yes
Base material of outer sheath, shortname
PUR
Product Characteristics
Application area
Cable chain
Min. number of plug cycles
100
Suitable for EX-applications
No
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
Yes
UL certification
according to UL 2238 (e-file number: E249137)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 182.3 (e-file number: E249137)
CSA certified
No
VDE certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR SH M12
Article number | Number of cores | |||
---|---|---|---|---|
22260071 | 3 | |||
22260072 | 3 | |||
22260073 | 3 | |||
22260074 | 4 | |||
22260160 | 4 | |||
22260175 | 4 | |||
22260176 | 4 | |||
22260282 | 8 | |||
22260283 | 8 | |||
22260368 | 3 | |||
22260369 | 4 | |||
22260374 | 4 | |||
22260375 | 4 | |||
22260441 | 5 | |||
22260450 | 3 | |||
22260451 | 3 | |||
22260452 | 3 | |||
22260453 | 3 | |||
22260454 | 3 | |||
22260455 | 3 | |||
22260456 | 4 | |||
22260457 | 4 | |||
22260458 | 4 | |||
22260459 | 4 | |||
22260460 | 4 | |||
22260461 | 4 | |||
22260462 | 5 | |||
22260463 | 5 | |||
22260464 | 5 | |||
22260465 | 5 | |||
22260466 | 5 | |||
22260467 | 5 | |||
22260468 | 5 | |||
22260594 | 5 | |||
22260675 | 4 | |||
22260680 | 4 | |||
22260714 | 5 | |||
22260733 | 8 | |||
22260821 | 5 | |||
22260822 | 5 | |||
22260823 | 4 | |||
22260855 | 4 | |||
22260863 | 8 | |||
22260902 | 4 | |||
22260903 | 4 | |||
22260940 | 5 | |||
22260946 | 5 | |||
22260991 | 5 | |||
22261000 | 8 | |||
22261004 | 5 | |||
22261005 | 5 | |||
22261057 | 5 | |||
22261061 | 4 | |||
22261063 | 8 | |||
22261064 | 5 | |||
22261067 | 4 | |||
22261099 | 4 | |||
22261100 | 4 | |||
22262001 | 8 | |||
22262005 | 8 | |||
22262052 | 5 | |||
22262077 | 3 | |||
22262079 | 5 | |||
22262082 | 5 | |||
22262085 | 5 | |||
22262086 | 3 | |||
22262125 | 4 | |||
22262126 | 4 | |||
22262130 | 8 | |||
22262136 | 5 | |||
22262170 | 4 | |||
22262171 | 4 | |||
22262173 | 8 | |||
22262189 | 8 | |||
22262191 | 8 | |||
22262201 | 3 | |||
22262203 | 5 |