AB-C4-M12MST-M16-0,2
Sensor/actuator flush-type plug; M 12; T-coded; Pin; Control cabinet bushing;

Login to see price
Article No.
22262016
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
AB-C4-M12MST-M16-0,2 Sensor/actuator flush-type plug -  Primary Image
AB-C4-M12MST-M16-0,2 Sensor/actuator flush-type plug -  Primary Image AB-C4-M12MST-M16-0,2 Sensor/actuator flush-type plug -   Other Image AB-C4-M12MST-M16-0,2 Sensor/actuator flush-type plug -   Other Image AB-C4-M12MST-M16-0,2 Sensor/actuator flush-type plug -   Other Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Safety use in field environment by high protection class
  • Compact and standardized M12 design saves space and costs
  • Low voltage drop
  • Fault proof connection through M12 T coding of the connector face

Applications

  • Power Supply for small devices
  • Tool shop
  • Wiring of machines, tools, devices, appliances and control cabinets
  • Suitable for use in measuring, control and regulating circuits
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Sensor/actuator flush-type plug

Contacts included

Yes

Weight

0.055 kg

Delivery Unit

1.000

Product Design

Number of power contacts

4

Housing variant

Control cabinet bushing

Design connector housing

Straight

Coded

Yes

With thread

Yes

With protective conductor

No

Connector format

M 12

Connector type

Plug

Coding type

T-coded

Screen contact

No

Product Characteristics

Halogenfree

No

Certifications and Standards

CE marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 40

UR recognised

No

cUR recognized

No

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® POWER M12 60V with single conductors

Article number Number of power contacts Delivery Unit
22262016 4 1
22262017 4 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?