SKINTOP® DIX-M 25170 SLOTTED
Sealing insert; M 25; Number of cable entries: 1pc.; Bore diameter: 7mm; black
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
53440982
chemical resistance
halogen-free
oil resistant
cold resistance
Benefits
- Special design with round pre-drilled bore and longitudinal cut for easy insertion of one or more pre-assembled data cables.
- Protection class IP 68 can be achieved if the bores are optimally occupied.
- High functional reliability thanks to optimum strain relief.
Applications
- For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
- To be used instead of the standard sealing insert in the SKINTOP® cable gland.
- UV and oil-resistant material.
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Sealing insert
Type of packaging
Bag
Delivery Unit
50.000
Product Design
Number of cable entries
1 pc.
Slit
Yes
Overall height
9.5 mm
Thread size
M 25
Clamping range min.
3 mm
Max. clamping range
7 mm
EMC screening
No
Material
Acrylonitrile butadiene rubber
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Max. temperatur
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-M AUTOMATION slotted
Article number | Thread size | Bore diameter | Number of cable entries | Delivery Unit | |
---|---|---|---|---|---|
53310444 | M 40 | 10 mm | 3 pc. | 25 | |
53440970 | M 32 | 6.5 mm | 1 pc. | 50 | |
53440980 | M 25 | 5.4 mm | 1 pc. | 50 | |
53440982 | M 25 | 7 mm | 1 pc. | 50 | |
53440983 | M 25 | 9 mm | 1 pc. | 50 | |
53611005 | M 32 | 11 mm | 1 pc. | 50 | |
53611006 | M 32 | 8.5 mm | 1 pc. | 50 | |
53611007 | M 32 | 8 mm | 3 pc. | 50 | |
53611008 | M 40 | 9 mm | 4 pc. | 25 |
Show less
Show all