SKINTOP® DIX-M 20250 SI
Multiple sealing insert; M 20; Number of cable entries: 2pc.; Bore diameter: 5mm; blue
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
53316302
chemical resistance
halogen-free
oil resistant
acid resistance
heat resistance
cold resistance
Ecolab
FDA certified
Benefits
- Easy insertion of several cables using one cable gland.
- Multi-entry of cables allows a higher packing density.
- Gentle clamping of the cables due to high elasticity of the sealing insert material.
- Protection class IP 68 can be achieved if all boreholes are occupied by cables with rated diameter and unused openings are closed with SKINTOP® DIX-DV sealing plugs.
- Numerous variants available, depending on the number and diameter of cables. Made of acrylonitrile butadiene rubber (NBR), fluorinated rubber (FKM) or silicone (SI).
- The NBR variants are oil resistant.
- The FKM variants are resistant to aggressive media such as alkalis, acids, solvents as well as oils. They are extremely heat resistant and suitable for use at extremely hot temperatures (up to +200°C).
- The silicone variants are resistant to ECOLAB® cleaning agents and disinfectants and are highly chemical resistant. They comply with FDA 21 CFR 177.2600 and are therefore approved for use in the food and beverage industry. Their blue colour makes them easy to distinguish from foodstuffs. They are also extremely flexible at cold temperatures and suitable for use at extreme sub-zero temperatures (down to -50°C).
Applications
- For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
- Suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Multiple sealing insert
Type of packaging
Bag
Delivery Unit
100.000
Product Design
Number of cable entries
2 pc.
Slit
No
Overall height
8.4 mm
Bore diameter
5 mm
Thread size
M 20
EMC screening
No
Material
Silicone
Colour
blue
RAL colour
RAL 5017
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-50 °C
Max. temperatur
200 °C
Temperature min.
-50 °C
Temperature max.
200 °C
Flame-retardant
No
UV-resistant
No
ozone resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
Yes
FDA certified
Yes
FDA certification according to
CFR 21
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-M
Article number | Thread size | Bore diameter | Number of cable entries | Material | Delivery Unit |
---|---|---|---|---|---|
53316220 | M 16 | 2 mm | 2 pc. | Acrylonitrile butadiene rubber | 100 |
53316230 | M 16 | 3 mm | 2 pc. | Acrylonitrile butadiene rubber | 100 |
53316240 | M 16 | 4 mm | 2 pc. | Acrylonitrile butadiene rubber | 100 |
53316300 | M 16 | 2 mm | 2 pc. | Silicone | 100 |
53316301 | M 16 | 3 mm | 2 pc. | Silicone | 100 |
53316302 | M 20 | 5 mm | 2 pc. | Silicone | 100 |
53316303 | M 20 | 6 mm | 2 pc. | Silicone | 100 |
53316304 | M 25 | 5 mm | 3 pc. | Silicone | 50 |
53316305 | M 25 | 6 mm | 2 pc. | Silicone | 50 |
53316306 | M 25 | 6 mm | 3 pc. | Silicone | 50 |
53316307 | M 25 | 7 mm | 3 pc. | Silicone | 50 |
53316308 | M 32 | 7 mm | 4 pc. | Silicone | 50 |
53316420 | M 16 | 2 mm | 4 pc. | Acrylonitrile butadiene rubber | 100 |
53320250 | M 20 | 5 mm | 2 pc. | Acrylonitrile butadiene rubber | 100 |
53320260 | M 20 | 6 mm | 2 pc. | Acrylonitrile butadiene rubber | 100 |
53320340 | M 20 | 4 mm | 3 pc. | Acrylonitrile butadiene rubber | 100 |
53320353 | M 20 | 5.3 mm | 3 pc. | Acrylonitrile butadiene rubber | 100 |
53320430 | M 20 | 3 mm | 4 pc. | Acrylonitrile butadiene rubber | 100 |
53320440 | M 20 | 4 mm | 4 pc. | Acrylonitrile butadiene rubber | 100 |
53320920 | M 20 | 2 mm | 9 pc. | Acrylonitrile butadiene rubber | 100 |
53325250 | M 25 | 5 mm | 2 pc. | Acrylonitrile butadiene rubber | 50 |
53325260 | M 25 | 6 mm | 2 pc. | Acrylonitrile butadiene rubber | 50 |
53325350 | M 25 | 5 mm | 3 pc. | Acrylonitrile butadiene rubber | 50 |
53325360 | M 25 | 6 mm | 3 pc. | Acrylonitrile butadiene rubber | 50 |
53325370 | M 25 | 7 mm | 3 pc. | Acrylonitrile butadiene rubber | 50 |
53325450 | M 25 | 5 mm | 4 pc. | Acrylonitrile butadiene rubber | 50 |
53325540 | M 25 | 4 mm | 5 pc. | Acrylonitrile butadiene rubber | 50 |
53325640 | M 25 | 4 mm | 6 pc. | Acrylonitrile butadiene rubber | 50 |
53332270 | M 32 | 7 mm | 2 pc. | Acrylonitrile butadiene rubber | 50 |
53332280 | M 32 | 8 mm | 2 pc. | Acrylonitrile butadiene rubber | 50 |
53332290 | M 32 | 9 mm | 2 pc. | Acrylonitrile butadiene rubber | 50 |
53332370 | M 32 | 7 mm | 3 pc. | Acrylonitrile butadiene rubber | 50 |
53332380 | M 32 | 8 mm | 3 pc. | Acrylonitrile butadiene rubber | 50 |
53332460 | M 32 | 6 mm | 4 pc. | Acrylonitrile butadiene rubber | 50 |
53332470 | M 32 | 7 mm | 4 pc. | Acrylonitrile butadiene rubber | 50 |
53332560 | M 32 | 6 mm | 5 pc. | Acrylonitrile butadiene rubber | 50 |
53332650 | M 32 | 5 mm | 6 pc. | Acrylonitrile butadiene rubber | 50 |
53332840 | M 32 | 4 mm | 8 pc. | Acrylonitrile butadiene rubber | 50 |
53332850 | M 32 | 5 mm | 8 pc. | Acrylonitrile butadiene rubber | 50 |
53332940 | M 32 | 4 mm | 9 pc. | Acrylonitrile butadiene rubber | 50 |
53340290 | M 40 | 9 mm | 2 pc. | Acrylonitrile butadiene rubber | 25 |
53340310 | M 40 | 10 mm | 3 pc. | Acrylonitrile butadiene rubber | 25 |
53340480 | M 40 | 8 mm | 4 pc. | Acrylonitrile butadiene rubber | 25 |
53340490 | M 40 | 9 mm | 4 pc. | Acrylonitrile butadiene rubber | 25 |
53340580 | M 40 | 8 mm | 5 pc. | Acrylonitrile butadiene rubber | 25 |
53340590 | M 40 | 9 mm | 5 pc. | Acrylonitrile butadiene rubber | 25 |
53340670 | M 40 | 7 mm | 6 pc. | Acrylonitrile butadiene rubber | 25 |
53340860 | M 40 | 6 mm | 8 pc. | Acrylonitrile butadiene rubber | 25 |
53340969 | M 40 | 6.9 mm | 9 pc. | Acrylonitrile butadiene rubber | 25 |
53350118 | M 50 | 8 mm | 11 pc. | Acrylonitrile butadiene rubber | 10 |
53350147 | M 50 | 7 mm | 14 pc. | Acrylonitrile butadiene rubber | 10 |
53350164 | M 50 | 4 mm | 16 pc. | Acrylonitrile butadiene rubber | 10 |
53350166 | M 50 | 6.0 mm | 16 pc. | Acrylonitrile butadiene rubber | 10 |
53350680 | M 50 | 8 mm | 6 pc. | Acrylonitrile butadiene rubber | 10 |
53350780 | M 50 | 8 mm | 7 pc. | Acrylonitrile butadiene rubber | 10 |
53350870 | M 50 | 7 mm | 8 pc. | Acrylonitrile butadiene rubber | 10 |
53420250 | M 20 | 5 mm | 2 pc. | Fluorinated rubber | 100 |
53420260 | M 20 | 6 mm | 2 pc. | Fluorinated rubber | 100 |
53440969 | M 40 | 6.9 mm | 9 pc. | Fluorinated rubber | 25 |
Show less
Show all