SHIELD-KON RSK FLAG B3 EARTH CLAMP
Earthing lug; Borehole diameter: 3mm; Electrolytic copper Tin-plated
BACK ORDER
Article No.
61753762
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
uv-resistant.
chemical resistance
flame-retardant
halogen-free
corrosion resistant
oil resistant
icon sturgeon signal
Technical Attributes
General Information
Product type
Earthing lug
Delivery Unit
100.000
suitable for
RSK 5301RSK 5401
Product Design
Total length
24 mm
thickness
0.56 mm
Borehole diameter
3 mm
EMC screening
Yes
Material
Electrolytic copper
Surface protection
Tin-plated
Product Characteristics
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
UL recognised
No
UL listed
No
VDE certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.