DYMO XTL LABEL VIN 19WH/RD
Label cartridge; Total length: 7m; red
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
83257167
uv-resistant.
chemical resistance
oil resistant
cold resistance
Technical Attributes
General Information
Product type
Label cartridge
Delivery Unit
1.000
Assembly type
adhere
Printable with
DYMO XTL 300DYMO XTL 500
Printing procedure
Thermal Transfer Marking
Marking for
CoresCablesComponents
Product Design
Text colour
white
Total length
7 m
Overall height
19 mm
Label material
Vinyl
Tape colour
red
Product Characteristics
Temperature min.
-40 °C
Temperature max.
60 °C
UV-resistant
Yes
Chemical resistant
Yes
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
Yes
UL AWM certification
according to UL 969 (e-file number: MH48389)
UL listed
No
cUL listed
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® DYMO XTL 300 / 500 - vinyl tapes
Show less
Show all