DYMO XTL Label LAM 21x102mm WH
Label cartridge; Vinyl
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
83257121
uv-resistant.
chemical resistance
oil resistant
cold resistance
UL recognized
Technical Attributes
General Information
Product type
Label cartridge
Type of packaging
Cardboard packaging
Delivery Unit
1.000
pieces per PU
75 pc.
Assembly type
wind
Printable with
DYMO XTL 300DYMO XTL 500
Printing procedure
Thermal Transfer Marking
Marking for
CoresCables
Product Design
Label type
Wrapping Label
Text colour
black
Label material
Vinyl
Tape colour
white
Product Characteristics
Temperature min.
-40 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
Yes
UL AWM certification
according to UL 969 (e-file number: MH48389)
UL listed
No
cUR recognized
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.