DYMO XTL HEAT-SHRINK 54X34WH
Label cartridge; Cable diameter: 18mm - 54mm; Overall width: 34mm; white;
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
83257135
uv-resistant.
chemical resistance
flame-retardant
oil resistant
heat resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Label cartridge
Delivery Unit
1.000
pieces per PU
25 pc.
Assembly type
shrink
Printable with
DYMO XTL 500
Printing procedure
Thermal Transfer Marking
Time of installation
Before installation
Marking for
CoresCables
Product Design
Label type
Shrink tube
Text colour
black
Overall width
34 mm
Label material
Polyolefin
shrinkage range (min.)
18 mm
shrinkage range (max.)
54 mm
shrinking ratio
3:1
Colour
white
Product Characteristics
Temperature max.
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 224
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Waterproof
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.