SILVYN® SPLIT PA6 20 / 20.2X25.7 BK 10M
Parallel corrugated slotted protective conduit; Inner diameter: 20.2mm; Outer diameter: 25.7mm; Nominal size: 20; Polyamide; Halogenfree; UV-resistant
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
30 | ₹977.13 | ₹29,313.90 |
150 | ₹854.99 | ₹128,248.50 |
300 | ₹757.27 | ₹227,181.00 |
Benefits
- Dimensionally stable
- Flexible
- Crush-resistant
- Low rodent-protection
- Fast and easy assembly
Applications
- Vehicle construction
- Shipbuilding
- Mechanical engineering
- Electrical industry
- Used in areas where cables and wires need to be protected after assembly
Technical Attributes
General Information
Brand
SILVYN®
Product type
Parallel corrugated slotted protective conduit
Delivery Unit
10.000
Product Design
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
Yes
Inner diameter
20.2
Outer diameter
25.7 mm
Total length
10 m
Nominal size
20
Lockable (two-part)
Yes
EMC screening
No
Conduit material
Polyamide
Material conduit shortname
PA 6
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
cadmium free
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 505
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SPLIT PA6
Article number | Inner diameter | Outer diameter | Nominal size | Delivery Unit | |
---|---|---|---|---|---|
61737226 | 13.2 | 18.7 mm | 14 | 10 | |
61737227 | 20.2 | 25.7 mm | 20 | 10 | |
61737228 | 23.9 | 31.3 mm | 23 | 10 | |
61737229 | 32.5 | 41.9 mm | 37 | 10 | |
61737230 | 43.1 | 54.2 mm | 45 | 10 | |
61737403 | 8.8 | 13.5 mm | 10 | 10 | |
61806620 | 8.8 | 13.5 mm | 10 | 50 | |
61806621 | 6.3 | 10 mm | 7 | 50 | |
61806630 | 13.2 | 18.7 mm | 14 | 50 | |
61806631 | 11 | 16.1 mm | 11 | 50 | |
61806640 | 20.2 | 25.7 mm | 20 | 50 | |
61806641 | 16 | 21.5 mm | 16 | 50 | |
61806650 | 23.9 | 31.3 mm | 23 | 50 | |
61806651 | 27.3 | 35.5 mm | 29 | 25 | |
61806660 | 32.5 | 43.2 mm | 37 | 25 | |
61806670 | 43.1 | 54.2 mm | 45 | 25 | |
61806671 | 67 | 79.8 mm | 70 | 10 | |
61806672 | 87.5 | 102.5 mm | 100 | 10 |