SILVYN® SINUS PP 19,2x23,9 BK
Parallel corrugated slotted protective conduit; Inner diameter: 19.2mm; Outer diameter: 23.9mm; Nominal size: 19; Polypropylene; UV-resistant
uv-resistant.
chemical resistance
flame-retardant
oil resistant
heat resistance
cold resistance
Benefits
- Sinusoidal slit remains closed under torsion for the most part
- Dimensionally stable
- Flexible
- Crush-resistant
- Subsequent cable protection
Applications
- Solar applications
- Shipbuilding
- Mechanical engineering
- Electrical industry
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Parallel corrugated slotted protective conduit
Delivery Unit
100.000
Product Design
Slit
Yes
Inner diameter
19.2
Outer diameter
23.9 mm
Nominal size
19
Conduit material
Polypropylene
Colour
black
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
130 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SINUS PP
Article number | Inner diameter | Outer diameter | Nominal size | Colour | Delivery Unit | |
---|---|---|---|---|---|---|
61806505 | 6.7 | 10.0 mm | 7.5 | black | 100 | |
61806510 | 8.4 | 11.4 mm | 8.5 | black | 100 | |
61806515 | 9.9 | 13.0 mm | 10 | black | 100 | |
61806520 | 12.2 | 15.7 mm | 12 | black | 100 | |
61806525 | 12.7 | 15.8 mm | 13 | black | 100 | |
61806530 | 14.2 | 18.4 mm | 14 | black | 100 | |
61806535 | 16.6 | 21.0 mm | 17 | black | 100 | |
61806540 | 19.2 | 23.9 mm | 19 | black | 100 | |
61806545 | 21.3 | 25.4 mm | 22 | black | 100 |
Show less
Show all