EPIC® TOOL REMOVAL LS1 1mm
Disassembly tool
BACK ORDER
Article No.
75017401
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Technical Attributes
General Information
Brand
EPIC®
Product type
Disassembly tool
Design size
LS1 A
Weight
0.028 kg
Delivery Unit
1.000
Suitable contact
EPIC® POWER LS1 1 mm
Product Design
Material
Steel
Product Characteristics
Corrosion-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
GS certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL REMOVAL
Article number | Product type | Suitable contact | Delivery Unit |
---|---|---|---|
10028100 | Disassembly tool | EPIC® MH 4.0 mm | 1 |
11132500 | Disassembly tool | EPIC® M-D 1.0 D-Sub stamped rollEPIC® SIGNAL D-SUB 1 mm | 1 |
11132501 | Disassembly tool | EPIC® M-D 1.0 D-Sub stamped rollEPIC® SIGNAL D-SUB 1 mm | 1 |
11160000 | Disassembly tool | EPIC® MC 2.5 mm machined | 1 |
11160001 | Disassembly tool | EPIC® H-BE 2.5 machined | 1 |
11161000 | Disassembly tool | EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
11161001 | Disassembly tool | EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
11161002 | Disassembly tool | EPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
11171000 | Disassembly tool | EPIC® MC 2.5 mm machined | 1 |
11171001 | Disassembly tool | EPIC® MC 2.5 mm machined | 1 |
11171100 | Disassembly tool | EPIC® MC 3.6 mm machined | 1 |
11171101 | Disassembly tool | EPIC® MC 3.6 mm machined | 1 |
11171200 | Disassembly tool | 1 | |
11182500 | Disassembly tool | EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
11182501 | Disassembly tool | EPIC® H-BE 2.5 machined | 1 |
44420078 | Disassembly tool | EPIC® H-D 1.6 machinedEPIC® H-D 1.6 stampedEPIC® H-D 1.6 stamped roll | 1 |
44423268 | Disassembly tool | EPIC® MH 4.0 mm | 1 |
44423269 | Disassembly tool | 1 | |
75017400 | Disassembly tool | EPIC® POWER LS1 1 mm | 1 |
75017401 | Disassembly tool | EPIC® POWER LS1 1 mm | 1 |
75017500 | Disassembly tool | EPIC® POWER LS1 2 mm | 1 |
75017501 | Disassembly tool | EPIC® POWER LS1 2 mm | 1 |
Show less
Show all