SKINDICHT® MR-M 6kt. 16x1,5/12x1,5+O-RING
Reducer; Inner thread: M 12; Outer thread: M 16; Brass Nickel-plated;

Login to see price
Article No.
52101965LF
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® MR-M 6kt. 16x1,5/12x1,5+O-RING Reducer -  Primary Image
SKINDICHT® MR-M 6kt. 16x1,5/12x1,5+O-RING Reducer -  Primary Image SKINDICHT® MR-M 6kt. 16x1,5/12x1,5+O-RING Reducer -   Secondary Image SKINDICHT® MR-M 6kt. 16x1,5/12x1,5+O-RING Reducer -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
  • Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
  • The mounted O-ring allows a higher protection class (IP) for a cable gland due to its reliable sealing to the housing.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Applications

  • For use with a metric cable gland with a smaller connection thread than the existing threaded holes.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Reducer

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

Cable gland design

Straight

Inner thread

M 12

Outer thread

M 16

Total length

8.5 mm

Overall width

20.2 mm

Thread type

Metric

Thread size

M 16

Pitch of thread

1,5

Thread length

5.5 mm

Thread standard

DIN EN 60423

Wrench width

18

Seal type

O-ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-30 °C

Temperature (max.)

100 °C

Temperature min.

-30 °C

Temperature max.

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

No

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

Ecolab certified

No

NSF certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® MR-M hex.

Article number Outer thread Inner thread Delivery Unit
52006563 M 80 M 63 1
52101965 M 16 M 12 50
52101965LF M 16 M 12 50
52101966 M 20 M 16 50
52101966LF M 20 M 16 50
52101967 M 25 M 16 50
52101967LF M 25 M 16 50
52101968 M 25 M 20 50
52101968LF M 25 M 20 50
52101969 M 32 M 16 25
52101969LF M 32 M 16 25
52101972 M 32 M 20 25
52101972LF M 32 M 20 25
52101973 M 32 M 25 25
52101973LF M 32 M 25 25
52101974 M 40 M 25 10
52101974LF M 40 M 25 10
52101975 M 40 M 32 10
52101975LF M 40 M 32 10
52101976 M 50 M 40 5
52101976LF M 50 M 40 5
52101977 M 63 M 50 5
52101977LF M 63 M 50 5
52101979 M 75 M 63 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?