SKINDICHT® KU-M 50/20 BK
Reducer; Inner thread: M 20; Outer thread: M 50; Polyamide; black
Benefits
- Enables the use of cable glands with smaller connection threads than the existing threaded holes
Applications
- Machines
- Devices
- Housings
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Reducer
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
5.000
Assembly type
in threaded borehole
Product Design
Glass-fibre reinforced
Yes
Cable gland design
Straight
Inner thread
M 20
Outer thread
M 50
Total length
21 mm
Overall width
61 mm
Thread type
Metric
Thread size
M 50
Pitch of thread
1,5
Thread length
14 mm
Thread standard
DIN EN 60423
Wrench width
55
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® KU-M
Article number | Outer thread | Inner thread | Colour | Delivery Unit |
---|---|---|---|---|
52104469 | M 63 | M 50 | light grey | 5 |
52104470 | M 20 | M 12 | light grey | 100 |
52104472 | M 25 | M 12 | light grey | 100 |
52104473 | M 25 | M 16 | light grey | 100 |
52104474 | M 25 | M 20 | light grey | 100 |
52104475 | M 32 | M 12 | light grey | 50 |
52104476 | M 32 | M 16 | light grey | 50 |
52104477 | M 32 | M 20 | light grey | 50 |
52104478 | M 32 | M 25 | light grey | 50 |
52104479 | M 40 | M 16 | light grey | 50 |
52104480 | M 40 | M 20 | light grey | 50 |
52104481 | M 40 | M 25 | light grey | 25 |
52104482 | M 40 | M 32 | light grey | 25 |
52104483 | M 50 | M 20 | light grey | 5 |
52104484 | M 50 | M 25 | light grey | 5 |
52104485 | M 50 | M 32 | light grey | 5 |
52104486 | M 50 | M 40 | light grey | 5 |
52104487 | M 63 | M 25 | light grey | 5 |
52104488 | M 63 | M 32 | light grey | 5 |
52104489 | M 63 | M 40 | light grey | 5 |
52104504 | M 20 | M 16 | light grey | 100 |
52104505 | M 16 | M 12 | light grey | 100 |
52104520 | M 20 | M 12 | black | 100 |
52104521 | M 20 | M 16 | black | 100 |
52104522 | M 25 | M 12 | black | 100 |
52104523 | M 25 | M 16 | black | 100 |
52104524 | M 25 | M 20 | black | 100 |
52104526 | M 32 | M 16 | black | 50 |
52104527 | M 32 | M 20 | black | 50 |
52104528 | M 32 | M 25 | black | 50 |
52104529 | M 40 | M 16 | black | 50 |
52104530 | M 40 | M 20 | black | 50 |
52104531 | M 40 | M 25 | black | 25 |
52104532 | M 40 | M 32 | black | 25 |
52104533 | M 50 | M 20 | black | 5 |
52104534 | M 50 | M 25 | black | 5 |
52104535 | M 50 | M 32 | black | 5 |
52104536 | M 50 | M 40 | black | 5 |
52104537 | M 63 | M 25 | black | 5 |
52104538 | M 63 | M 32 | black | 5 |
52104539 | M 63 | M 40 | black | 5 |
52104540 | M 63 | M 50 | black | 5 |
52104541 | M 16 | M 12 | black | 100 |