EPIC® MC BUS PIN (4) BCM
Modular system; Crimp termination; Number of contacts: 4; For cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC; 10 A according to IEC
Benefits
- Shielded modul for data and signal transmission.Usable for Ethernet CAT.5e
- Crimp connection for permanent vibration proof contacting
- CAT5e up to 1 Gigabit/s
- cable clamp 3 - 9mm
- The mix of different functions in one plug guarantees high flexibility
Applications
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
Technical Attributes
General Information
Brand
EPIC®
Product type
Modular system
Scope of delivery
Order contacts separately
Contacts included
No
Weight
1.000 g
Delivery Unit
10.000
Assembly type
clip on
Electrical Characteristics
Rated voltage
50 V AC rms / DC according to IEC
Rated impulse voltage
0.8 kV AC rms / DC according to IEC 61984
Rated current
10 A according to IEC
Protective conductor integrated into insert
No
Product Design
Number of contacts
4
Number of data contacts
4
Slots required
2
Contact insert type
Socket
With protective conductor
No
Screen contact
Yes
EMC screening
Yes
Conductor connection type
Crimp termination
Screen contact type
Terminal Connection
Connectable conductor cross section min. (AWG)
26 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
0.14 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Insert material
Polycarbonate
Insert material, short form
PC
Material contact
Zinc
Contact material, short form
Zn
Colour
silver
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Operation temperature min.
-40 °C
Max. operating temperature
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
Halogenfree
No
Certifications and Standards
CE marked
No
UKCA marked
No
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.