EPIC® ULTRA Kit H-B 6 BP SGR LB 9-17
Kit; Socket; 6+PE; Surface-mount base
Article No.
75009737
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
halogen-free
CE marked
Benefits
- EMC protection
- Corrosion-resistant
- Push-In inserts - fast and easy tool free connection technology
- Made in Germany
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Kit
Design size
6B
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.378 kg
Delivery Unit
1.000
Product Design
Number of contacts
6+PE
Housing variant
Surface-mount base
Contact variant
Socket
Product Characteristics
Halogenfree
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.2 (e-file number: E75770)
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.