EPIC® STA 14 SS
Insert with screw connection Pin; Number of contacts: 14; Design size: 10A; 24 V AC rms according to IEC; 7.5 A according to UL; For cross-section (min./max.): 0.5mm² - 1.5mm²; Contacts included; Polycarbonate

Login to see price
BACK ORDER
Article No.
10491100
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® STA 14 SS Insert with screw connection -  Primary Image
EPIC® STA 14 SS Insert with screw connection -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
cold resistance
cold resistance
UL recognized
UL recognized

Benefits

  • good contact due to the strong contact springs.
  • The proven STA inserts with spring contacts

Applications

  • Control systems
  • Rack technology
  • Electronic laboratory
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Insert with screw connection

Design size

10A

Scope of delivery

including screws

Contacts included

Yes

Weight

0.041 kg

Delivery Unit

5.000

Electrical Characteristics

Rated voltage

24 V AC rms according to IEC
60 V DC according to IEC
48 V AC rms / DC according to UL
48 V AC rms / DC according to CSA

Rated current

7.5 A according to UL
7.5 A according to CSA
7.5 A according to IEC

Max. contact resistance

3 mΩ

Protective conductor integrated into insert

No

Product Design

Number of contacts

14

Number of power contacts

14

Contact variant

Pin

Contact manufacturing method

Stamped

Contact insert type

Plug

With wire protection

No

With protective conductor

No

Connector type

Plug

Contact insert without contacts

No

EMC screening

No

Conductor connection type

Screw connection

Stripping length of the individual wire

5 mm

Connectable conductor cross section min. (AWG)

20 AWG

Connectable conductor cross section max. (AWG)

16 AWG

Min. connectable conductor cross-section (mm2)

0.5 mm²

Max. connectable conductor cross-section (mm2)

1.5 mm²

Material contact

Brass

Contact material, short form

CuZn

Material contact surface

Tin-plated

Material contact insert

Polycarbonate

Contact insert material, short form

PC

Colour

grey

Product Characteristics

Min. number of plug cycles

100

Pollution degree

3

Suitable for EX-applications

No

Operating temperature min.

-40 °C

Operating temperature max.

80 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

Halogenfree

No

Impact-resistant

Yes

Vibration protection

No

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

No

CSA certified

No

CSA certification

according to CSA C22.2 No. 182.3

VDE certified

No

Product standard according to IEC

IEC 61984

TÜV certified

No

Tested for fire protection for railway vehicles

No

Show less
Show all

Documentation

Product Family List

All articles from EPIC® STA 14 Screw termination

Article number Number of contacts Contact insert type Delivery Unit
10491100 14 Plug 5
10493100 14 Socket 5
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?