EPIC® K 4/8 BS
Insert with screw connection Socket; Number of contacts: 13; Design size: 24B; 400 V AC rms / DC according to IEC; For cross-section (min./max.): 1.5mm² - 16mm²; Contacts included; Polycarbonate

Login to see price
Article No.
44424054
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® K 4/8 BS Insert with screw connection -  Primary Image
EPIC® K 4/8 BS Insert with screw connection -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Combination insert for high power supply and simultaneous signal transmission.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For connecting devices and machines to a power supply in various applications, including signal transmission.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Insert with screw connection

Design size

24B

Contacts included

Yes

Weight

0.14 kg

Delivery Unit

10.000

Electrical Characteristics

Rated voltage

400 V AC rms / DC according to IEC
600 V AC rms / DC according to UL/CSA

Rated surge voltage

6 kV AC rms / DC according to IEC 61984

Rated current power contact

80 A according to IEC

Rated current signal contact

16 A according to IEC

Over voltage category

III

Max. contact resistance

5 mΩ

Protective conductor integrated into insert

Yes

Product Design

Number of contacts

13

Number of power contacts

4

Number of PE contacts

1

Number of signal contacts

8

Contact variant

Socket

Contact manufacturing method

Machined

Contact insert type

Socket

With wire protection

No

With protective conductor

Yes

Connector type

Socket

Contact insert without contacts

No

EMC screening

No

Conductor connection type

Screw connection

Connection type PE

Screw connection

Stripping length of the individual wire

14 mm

Connectable conductor cross section min. (AWG)

16 AWG

Connectable conductor cross section max. (AWG)

6 AWG

Min. connectable conductor cross-section (mm2)

1.5 mm²

Max. connectable conductor cross-section (mm2)

16 mm²

Material contact

Brass

Contact material, short form

CuSn

Material contact surface

Silver-plated

Material contact insert

Polycarbonate

Contact insert material, short form

PC

Colour

grey

Product Characteristics

Min. number of plug cycles

500

Pollution degree

3

Suitable for EX-applications

No

Operating temperature min.

-40 °C

Operating temperature max.

125 °C

Flame-retardant

Yes

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

Halogenfree

No

Impact-resistant

Yes

Vibration protection

No

Certifications and Standards

CE marked

Yes

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61984

TÜV certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Show less
Show all

Documentation

Product Family List

All articles from EPIC® Power K 4/8

Article number Number of contacts Contact insert type Delivery Unit
44424053 13 Plug 10
44424054 13 Socket 10
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?