EPIC® H-Q 5 BC PE-S
Crimping insert Socket; Number of contacts: 5+PE; Design size: 3A; 400 V AC rms / DC according to IEC; 30 A according to IEC; For cross-section (min./max.): 0.14mm² - 4mm²; Polyamide
Benefits
- High power up to 30 A thanks to the compact arrangement of the 5 power contacts.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Protective earths (PE) can be connected in two ways: the "PE-S" variant can be used with a PE screw contact; the "PE-C" variant with a PE crimp contact.
- Special PE crimp contact enables automated assembly of a completely vibration-proof connector.
- Can be connected to market-standard connectors.
- Suitable for conductor cross-sections from 0.14 to 4.00 mm².
Applications
- For connecting devices and machines to a power supply in various applications
- Suitable for wiring inside control cabinets.
- For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
Brand
EPIC®
Product type
Crimping insert
Design size
3A
Scope of delivery
including PE contacts
Contacts included
No
Delivery Unit
10.000
Electrical Characteristics
Rated voltage
400 V AC rms / DC according to IEC
Rated impulse voltage
6 kV AC rms / DC according to IEC 61984
Rated current
30 A according to IEC
Rated current connector
30 A according to IEC
Over voltage category
III
Max. contact resistance
2 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
5+PE
Number of power contacts
5
Number of PE contacts
1
Contact diameter
2.5 mm
Contact variant
Socket
Contact insert type
Socket
With wire protection
No
With protective conductor
Yes
Connector type
Socket
Contact insert without contacts
Yes
EMC screening
No
Conductor connection type
Crimp termination
Connection type PE
Screw connection
Connectable conductor cross section min. (AWG)
26 AWG
Connectable conductor cross section max. (AWG)
12 AWG
Min. connectable conductor cross-section (mm2)
0.14 mm²
Max. connectable conductor cross-section (mm2)
4 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Contact insert material
Polyamide
Material contact insert shortname
PA
Colour
black
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Suitable for EX-applications
No
Short-term temperature peak
125 °C
Operation temperature min.
-40 °C
Max. operating temperature
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Minimum tightening torque for PE connection
0.5 Nm
Maximum tightening torque PE
0.5 Nm
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
CSA certification
after CSA C22.2 No. 182.3
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-Q 5
Article number | Contact variant | Connection type PE | Scope of delivery | Delivery Unit |
---|---|---|---|---|
10431600 | Pin | Screw connection | including PE contacts | 10 |
10431610 | Pin | Crimp termination | without PE contacts | 10 |
10432600 | Socket | Screw connection | including PE contacts | 10 |
10432610 | Socket | Crimp termination | without PE contacts | 10 |