EPIC® H-K 004/0 MS
Insert with screw connection Pin; Number of contacts: 4+PE; Design size: 16B; 830 V AC rms / DC according to IEC; 80 A according to IEC; For cross-section (min./max.): 1.5mm² - 16mm²; Contacts included; Polycarbonate
Benefits
- Easy to service screw connection enables assembly without special tools.
- Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For connecting devices and machines to a power supply in various applications
- Typical areas of application are electric motors and servo drives.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
EPIC®
Product type
Insert with screw connection
Design size
16B
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.117 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
830 V AC rms / DC according to IEC600 V AC rms / DC according to UL/CSA
Rated surge voltage
8 kV AC rms / DC according to IEC 61984
Rated current
80 A according to IEC80 A according to UL/CSA
Over voltage category
III
Max. contact resistance
1 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
4+PE
Number of power contacts
4
Number of PE contacts
1
Contact diameter
6 mm
Contact variant
Pin
Contact manufacturing method
Machined
Contact insert type
Plug
With wire protection
No
With protective conductor
No
Connector type
Plug
Contact insert without contacts
No
EMC screening
No
Conductor connection type
Screw connection
Connection type PE
Screw connection
Connectable conductor cross section min. (AWG)
16 AWG
Connectable conductor cross section max. (AWG)
6 AWG
Min. connectable conductor cross-section (mm2)
1.5 mm²
Max. connectable conductor cross-section (mm2)
16 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Material contact insert
Polycarbonate
Contact insert material, short form
PC
Colour
grey
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Suitable for EX-applications
No
Operating temperature min.
-40 °C
Operating temperature max.
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
No
Minimum tightening torque for PE connection
1.2 Nm
Maximum tightening torque PE
1.2 Nm
Impact-resistant
Yes
Vibration protection
No
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: 75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: 75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.