EPIC® H-DD 72 BCM 73-144 FEMALE INSERT
Crimping insert Socket; Number of contacts: 72+PE; Design size: 32B; 250 V AC rms / DC according to IEC; 8.5 A according to UL; For cross-section (min./max.): 0.14mm² - 2.5mm²; Polycarbonate
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For connecting devices and machines to a power supply in various applications
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
EPIC®
Product type
Crimping insert
Design size
32B
Scope of delivery
Order contacts separately
Contacts included
No
Weight
0.067 kg
Delivery Unit
5.000
Electrical Characteristics
Rated voltage
250 V AC rms / DC according to IEC600 V AC rms / DC according to UL600 V AC rms / DC according to CSA
Rated surge voltage
2.5 kV AC rms / DC according to IEC 61984
Rated current
8.5 A according to UL10 A according to CSA10 A according to IEC
Over voltage category
III
Max. contact resistance
3 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
72+PE
Number of power contacts
72
Number of PE contacts
1
Contact diameter
1.6 mm
Contact variant
Socket
Contact insert type
Socket
With wire protection
No
With protective conductor
Yes
Connector type
Socket
Contact insert without contacts
Yes
EMC screening
No
Conductor connection type
Crimp termination
Connection type PE
Screw connection
Connectable conductor cross section min. (AWG)
26 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
0.14 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Material contact insert
Polycarbonate
Contact insert material, short form
PC
Colour
grey
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Suitable for EX-applications
No
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Minimum tightening torque for PE connection
1.2 Nm
Maximum tightening torque PE
1.2 Nm
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UR recognised
Yes
UR certification
according to UL 1977 (e-file number: E75770)
UL category control number
ECBT2
cUR recognized
No
CSA certified
No
CSA certification
according to CSA C22.2 No. 182.3
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.