EPIC® H-BVE 10 SS
Insert with screw connection Pin; Number of contacts: 13; Design size: 24B; 600 V AC rms / DC according to CSA; 16 A according to IEC; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polycarbonate

Login to see price
BACK ORDER
Article No.
10270110
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
halogen-free
halogen-free
cold resistance
cold resistance
CE marked
CE marked
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US
VDE certified
VDE certified
VDE Reg.-Nr. B437
VDE Reg.-Nr. B437

Benefits

  • With the relevant wiring, the lagging switch contacts interrupt the power supply before the working contacts are separated
  • These high-voltage inserts are additionally equipped with 2 switching contacts

Applications

  • Plant engineering
  • Mechanical engineering
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Insert with screw connection

Design size

24B

Contacts included

Yes

Weight

0.08 kg

Delivery Unit

5.000

Electrical Characteristics

Rated voltage

600 V AC rms / DC according to CSA
600 V AC rms / DC according to UL
630 V AC rms / DC according to IEC

Rated surge voltage

6 kV AC rms / DC according to IEC 61984

Rated current

16 A according to IEC
16 A according to UL/CSA

Over voltage category

III

Max. contact resistance

2 mΩ

Protective conductor integrated into insert

Yes

Product Design

Number of contacts

13

Number of power contacts

10

Number of PE contacts

1

Number of signal contacts

2

Contact diameter

2.5 mm

Contact variant

Pin

Contact manufacturing method

Machined

Contact insert type

Plug

With wire protection

No

With protective conductor

Yes

Connector type

Plug

Contact insert without contacts

No

EMC screening

No

Conductor connection type

Screw connection

Connection type PE

Screw connection

Connectable conductor cross section min. (AWG)

20 AWG

Connectable conductor cross section max. (AWG)

14 AWG

Min. connectable conductor cross-section (mm2)

0.5 mm²

Max. connectable conductor cross-section (mm2)

2.5 mm²

Material contact

Brass

Contact material, short form

CuZn

Material contact surface

Silver-plated

Material contact surface shortname

Ag

Material contact insert

Polycarbonate

Contact insert material, short form

PC

Colour

grey

Product Characteristics

Min. number of plug cycles

100

Pollution degree

3

Suitable for EX-applications

No

Short-term temperature peak

125 °C

Operating temperature min.

-40 °C

Operating temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

Halogenfree

Yes

Minimum tightening torque for PE connection

1.2 Nm

Maximum tightening torque PE

1.2 Nm

Impact-resistant

Yes

Vibration protection

No

Certifications and Standards

CE marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UR recognised

Yes

UR certification

according to UL 1977 (e-file number: E75770)

UL category control number

ECBT2

cUR recognized

Yes

cUR certification

according to CSA C22.2 No. 182.3 (e-file number: E75770)

cUR category control number

ECBT8

CSA certified

No

VDE certified

Yes

VDE registration number

B437

Product standard according to IEC

IEC 61984

TÜV certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Show less
Show all

Documentation

Product Family List

All articles from EPIC® H-BVE 10

Article number Number of contacts Contact insert type With wire protection Delivery Unit
10270010 13 Plug Yes 5
10270110 13 Plug No 5
10271010 13 Socket Yes 5
10271110 13 Socket No 5
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?