EPIC® H-BE 024 MS 25-48
Insert with screw connection Pin; Number of contacts: 24+PE; Design size: 48B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Contacts included; Polycarbonate
Benefits
- Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
- In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage spring or push-in) within the same size.
- The article consists of two inserts with 24 contacts each and offers highly flexible connector assembly: The inserts can be used for simultaneous power and signal transmission with just one connector.
- Easy to service screw connection enables assembly without special tools.
- Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
- UL certification according to technical data enables the product to be used on the North American market.
- Available with or without wire protection. The wire protection enables stranded wires without conductor end sleeves to be connected directly.
- Wide variety of suitable housing variants.
Applications
- For connecting devices and machines to a power supply in various applications
- Suitable for wiring inside control cabinets.
- For transmission of control signals to actuators.
- Typical applications include platform, lighting and lifting technology.
Technical Attributes
General Information
Brand
EPIC®
Product type
Insert with screw connection
Design size
48B
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.09 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
500 V AC rms / DC according to IEC600 V AC rms / DC according to UL600 V AC rms / DC according to CSA
Rated surge voltage
6 kV AC rms / DC according to IEC 61984
Rated current
16 A according to IEC16 A according to UL16 A according to CSA
Over voltage category
III
Max. contact resistance
1 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
24+PE
Number of power contacts
24
Number of PE contacts
24
Contact diameter
2.5 mm
Contact variant
Pin
Contact manufacturing method
Machined
Contact insert type
Plug
With wire protection
Yes
With protective conductor
Yes
Connector type
Plug
Contact insert without contacts
No
EMC screening
No
Conductor connection type
Screw connection
Connection type PE
Screw connection
Connectable conductor cross section min. (AWG)
26 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
0.14 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Material contact insert
Polycarbonate
Contact insert material, short form
PC
Colour
grey
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Suitable for EX-applications
No
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Minimum tightening torque for PE connection
1.2 Nm
Maximum tightening torque PE
1.2 Nm
Impact-resistant
Yes
Vibration protection
No
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 1977 (e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
No
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.