EPIC® H-A 016 FS
Insert with screw connection Socket; Number of contacts: 16+PE; Design size: 16A; For cross-section (min./max.): 1mm² - 2.5mm²; Contacts included; Polycarbonate
Benefits
- Easy to service screw connection enables assembly without special tools.
- Available with or without wire protection. The wire protection enables stranded wires without conductor end sleeves to be connected directly.
- Wide variety of suitable housing variants.
- UL certification according to technical data enables the product to be used on the North American market.
- Can be used in railway vehicles in accordance with standards for selected articles (fire behaviour test in accordance with DIN EN 45545-2:2016-02, requirement sets R22 and R23, hazard levels HL1, HL2 and HL3).
Applications
- For connecting devices and machines to a power supply in various applications
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
EPIC®
Product type
Insert with screw connection
Design size
16A
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.06 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
250 V AC rms / DC according to IEC600 V AC rms / DC according to UL/CSA
Rated surge voltage
4 kV AC rms / DC according to IEC 61984
Rated current
16 A according to IEC16 A according to UL/CSA
Over voltage category
III
Max. contact resistance
1 mΩ
Protective conductor integrated into insert
Yes
Product Design
Number of contacts
16+PE
Number of power contacts
16
Number of PE contacts
1
Contact diameter
2.5 mm
Contact variant
Socket
Contact manufacturing method
Machined
Contact insert type
Socket
With wire protection
Yes
With protective conductor
Yes
Connector type
Socket
Contact insert without contacts
No
EMC screening
No
Conductor connection type
Screw connection
Connection type PE
Screw connection
Stripping length of the individual wire
8 mm
Stripping length of PE
8 mm
Connectable conductor cross section min. (AWG)
18 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
1 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Material contact
Copper alloy
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Material contact insert
Polycarbonate
Contact insert material, short form
PC
Colour
grey
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Suitable for EX-applications
No
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
125 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
No
Minimum tightening torque for PE connection
1.2 Nm
Maximum tightening torque PE
1.2 Nm
Impact-resistant
Yes
Vibration protection
No
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
No
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
No
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.