EPIC® H-B 10 TG-RO 16 ZW W/GLAND
Hood; Design size: 10B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65
Benefits
- The smallest housing with single and double lever. The right housing is available for every application
Applications
- Plant engineering
- Light & sound technology
- Plastics industry
Technical Attributes
General Information
Brand
EPIC®
Product type
Hood
Design size
10B
Weight
0.164 kg
Product Design
With cable gland
Yes
Number of cable entries
1 pc.
Number of cable entries at the top
1
Design of locking bolts
Bolts for Single Lever
With lever
No
Locking type
Single Lever
Number of locking bolts
2
Total length
73 mm
Overall width
43 mm
Overall height
52 mm
Thread type
PG
Thread size
PG 16
Pitch of thread
1,41
Housing variant
Hood
Design connector housing
Straight
With thread
Yes
With hinged lid
No
Plug connection design
Standard
With collar
Yes
Screen contact
No
EMC screening
No
Collar material
Brass
Collar material, short form
CuZn
Housing base material
Aluminium
Housing base material, short form
Al
Housing coating
Powder-coated
Locking bolt material
Steel
Colour housing
grey
RAL housing colour
RAL 9006
Product Characteristics
Short-term temperature peak
125 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
corrosion resistant according to
DIN EN 6988
Corrosion-resistant
Yes
Halogenfree
Yes
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UR recognised
Yes
UR certification
according to UL 50E (e-file number: E75770) according to UL 1977 (e-file number: E75770)
UL listed
No
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3
cUR category control number
ECBT8
CSA certified
No
VDE certified
Yes
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-B 10 TG-RO (NPT)
Article number | Design size | Plug connection design | Design of locking bolts | Design connector housing | Thread type | Thread size |
---|---|---|---|---|---|---|
100409 | 10B | Standard | Bolts for Single Lever | Straight | PG | PG 16 |