EPIC® H-Q SCEM 4MM AG 6.0 (25)
Turned contact; Pin; Crimp termination; For cross-section (min./max.): 6 mm²;
BACK ORDER
Article No.
44420515
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
Applications
- For use with rectangular connector inserts in the EPIC®H-Q series.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Turned contact
Weight
3.240 g
Delivery Unit
25.000
Assembly type
crimp
Product Design
Contact diameter
4 mm
Contact variant
Pin
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Connectable conductor cross section (mm2)
6 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC H-Q 4mm contacts
Show less
Show all