EPIC® H-Q 5 PE BCEM 4.0mm²
Contact; Socket; Crimp termination; For cross-section (min./max.): 4.0mm² - 4.0mm²; Brass Silver-plated
Article No.
10432640
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Silver coating with tarnish protection for high electrical conductivity and thermal conductivity.
- Suitable for conductor cross-sections up to 4.00 mm².
Applications
- For use with the rectangular connector inserts EPIC® H-Q 5 and EPIC® H-Q 7.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Weight
0.004 kg
Delivery Unit
10.000
Assembly type
click
Electrical Characteristics
Max. contact resistance
2 mΩ
Product Design
Contact diameter
2.5 mm
Contact variant
Socket
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Stripping length of the individual wire
7.4 mm
Connectable conductor cross section min. (AWG)
12 AWG
Connectable conductor cross section max. (AWG)
12 AWG
Min. connectable conductor cross-section (mm2)
4.0 mm²
Max. connectable conductor cross-section (mm2)
4.0 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Certifications and Standards
CE marked
No
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-Q 5 PE Contacts
Article number | Contact variant | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Delivery Unit |
---|---|---|---|---|
10431605 | Socket | 0.75 mm² | 1.0 mm² | 10 |
10431615 | Pin | 1.5 mm² | 1.5 mm² | 10 |
10431625 | Pin | 2.5 mm² | 2.5 mm² | 10 |
10431640 | Pin | 4.0 mm² | 4.0 mm² | 10 |
10432605 | Socket | 0.75 mm² | 1.0 mm² | 10 |
10432615 | Socket | 1.5 mm² | 1.5 mm² | 10 |
10432625 | Socket | 2.5 mm² | 2.5 mm² | 10 |
10432640 | Socket | 4.0 mm² | 4.0 mm² | 10 |
Show less
Show all