EPIC® D-Sub BCBG AU G3 0,22-0,56 (10k)
Stamped contact; Socket; For cross-section (min./max.): 0.205mm² - 0.519mm²; Brass Gold-plated
Benefits
- With corrosion-resistant gold coating for the low contact resistances and long product life.
Applications
- For use with many EPIC® rectangular connector inserts or module inserts.
- Can be used universally on machine interfaces for many applications in data and signal transmission.
Technical Attributes
General Information
Brand
EPIC®
Product type
Stamped contact
Supply type for contacts
Pulley
Weight
2.666 kg
Delivery Unit
1.000
Number of contacts on-reel
10000 pc.
Assembly type
crimp
Electrical Characteristics
Max. contact resistance
2 mΩ
Product Design
Contact diameter
1 mm
Contact variant
Socket
Contact manufacturing method
Stamped
Conductor connection type
Crimp termination
Stripping length of the individual wire
2.5 mm
Connectable conductor cross section min. (AWG)
24 AWG
Connectable conductor cross section max. (AWG)
20 AWG
Min. connectable conductor cross-section (mm2)
0.205 mm²
Max. connectable conductor cross-section (mm2)
0.519 mm²
Coating thickness
0.1 µm
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® M-D 1,0 D-Sub stamped contacts on-reel
Article number | Contact variant | Connectable conductor cross section min. (AWG) | Connectable conductor cross section max. (AWG) | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Coating thickness | Delivery Unit |
---|---|---|---|---|---|---|---|
44429007 | Socket | 28 AWG | 24 AWG | 0.08 mm² | 0.205 mm² | 0.8 µm | 1 |
44429008 | Socket | 24 AWG | 20 AWG | 0.205 mm² | 0.519 mm² | 0.8 µm | 1 |
44429009 | Socket | 28 AWG | 24 AWG | 0.08 mm² | 0.205 mm² | 0.1 µm | 1 |
44429010 | Socket | 24 AWG | 20 AWG | 0.205 mm² | 0.519 mm² | 0.1 µm | 1 |
44429011 | Pin | 28 AWG | 24 AWG | 0.08 mm² | 0.205 mm² | 0.8 µm | 1 |
44429012 | Pin | 24 AWG | 20 AWG | 0.205 mm² | 0.519 mm² | 0.8 µm | 1 |
44429013 | Pin | 28 AWG | 24 AWG | 0.08 mm² | 0.205 mm² | 0.1 µm | 1 |
44429014 | Pin | 24 AWG | 20 AWG | 0.205 mm² | 0.519 mm² | 0.1 µm | 1 |
44429030 | Pin | 24 AWG | 20 AWG | 0.205 mm² | 0.519 mm² | 0.1 µm | 1 |
44429031 | Socket | 24 AWG | 20 AWG | 0.205 mm² | 0.519 mm² | 0.1 µm | 1 |