SILVYN® MSK-U-M 32X1.5 ADAPTER
Collar; M 32; Brass Nickel-plated; UV-resistant;
Benefits
- Additional strain relief for the protective cable conduit thanks to integrated SKINTOP® cable gland with flexible lamella.
- Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)). The seal at the conduit side depends on the protective cable conduit system that is used.
- Large, variable clamping ranges allow different cable outer diameters.
- Can be combined with all metric conduit glands.
Applications
- For protective cable conduit systems that require additional strain relief while simultaneously sealing the cable.
- Can be used in dry, damp and, especially, harsh and oily environments.
- Withstands high mechanical stress.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
SILVYN®
Product type
Collar
Scope of delivery
including O-ring
Including o-ring
Yes
Delivery Unit
5.000
Product Design
Bending protection
No
Conduit fitting design
Straight
Total length
61 mm
Overall width
39.6 mm
Thread size
M 32
Pitch of thread
1,5
Thread length
9 mm
Thread standard
DIN EN 60423
Wrench width
36
Min. clamping range
11 mm
Max. clamping range
21 mm
EMC screening
No
Insert material
Polyamide 6
Insert material, short form
PA 6
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
IP-protection class cable side
IP 68
Suitable for EX-applications
No
Temperature min.
-30 °C
Temperature max.
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.