POWERLOCK BOX A6 SDF(1)
Panel-mount base; For cross-section (min./max.): 50mm² - 120mm²;
Benefits
- Mechanical coding and colour-identification of the housing entries prevent incorrect connection of the connectors.
- Connectors can only be plugged in sequence and in the correct order (PE, N, L1, L2, L3). The connector locks audibly by turning it 45° clockwise.
- Unauthorised disconnection of the safe connection can be prevented by closing the safety lock with a square spanner. The connection is maintained until the lock is unlocked.
- For conductor cross-sections up to 120 mm².
- With integrated microswitch for optional remote query (e.g. for load disconnector or alarm cable). The connector for connecting the micro switch is included.
- Protection class IP 20 (finger-safe); IP 65 if cover is closed. Made of robust, high-temperature-resistant thermoplastic.
- Easy fastening using 4 fastening screws in standard 19" frames.
- The power supply connection is made using tube cable lugs at the rear of the box via the integrated M12 threaded post contacts.
- Available in versions with or without a safety cover. Safety cover provides additional protection against environmental influences when not plugged in.
Applications
- Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
- Suitable for electric motors and cooling units.
- Suitable for three-phase and direct current applications up to 400 A.
- For connecting single-pole EPIC® POWERLOCK circular connectors.
- For use with unscreened single cores.
- Withstands moderate mechanical stress.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
EPIC®
Product type
Panel-mount base
Scope of delivery
including contacts
Contacts included
Yes
Weight
4.4 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
1000 V AC rms / DC according to IEC
Rated current
400 A according to IEC
Product Design
Locking type
Turning Lock
Housing variant
Panel-mount base
Design connector housing
Straight
With hinged lid
Yes
With protective conductor
Yes
Connector type
Source
Contact termination method
Thread for cable lug
Min. connectable conductor cross-section (mm2)
50 mm²
Max. connectable conductor cross-section (mm2)
120 mm²
Colour housing
black
Product Characteristics
Min. number of plug cycles
500
Operating temperature min.
-30 °C
Operating temperature max.
85 °C
Halogenfree
No
Tightening torque, power contact min.
27.5 Nm
Max power contact tightening torque
27.5 Nm
Maximum tightening torque main contact
31.4 Nm
Maximum tightening torque PE
31.4 Nm
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
VDE certified
No
Product standard according to IEC
IEC 61984
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- * Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.