EPIC® POWER M23 D6 3+PE+4 CF TWIST 8,5-11
Cable connector; M 23 power; Socket; Number of contacts: 3+PE+4; Clamping range (min./max.): 8.5mm - 11mm
Benefits
- Particularly high power despite extremely space-saving design for very small devices.
- Stability thanks to die-cast zinc metal housing.
- Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
- TWIST quick-locking system enables easy connection to the counterpart (locking takes place after a quarter of rotation). TWIST can be connected to market-standard connectors.
- Housing is available separately or including insert.
- The individual housing can be used with inserts for either sockets or male contacts (available separately).
Applications
- For use with matching TWIST counterparts of the EPIC® POWER M23 series.
- For connecting the power supply of devices and machines with higher voltages and currents.
- Typical areas of application are electric motors and servo drives.
- Especially for environments where electromagnetic compatibility (EMC) is required.
Technical Attributes
General Information
Brand
EPIC®
Product type
Cable connector
Scope of delivery
including contacts
Contacts included
Yes
Weight
0.134 kg
Delivery Unit
1.000
Electrical Characteristics
Over voltage category
III
Max. contact resistance
4 mΩ
Product Design
Number of contacts
3+PE+4
Number of power contacts
3
Number of PE contacts
1
Number of signal contacts
4
Locking type
TWIST
Diameter connector
28.4 mm
Total length
83 mm
Housing variant
Cable connector
Contact variant
Socket
Design connector housing
Straight
Coded
No
With thread
No
With protective conductor
Yes
Connector format
M 23 power
Connector type
Socket
Screen contact
Yes
EMC screening
Yes
Min. cable clamping range
8.5 mm
Max. cable clamping range
11 mm
Conductor connection type
Crimp termination
Connection type PE
Crimp termination
Screen contact type
Terminal Connection
Stripping length, performance contact
8 mm
Stripping length, signal contact
7 mm
Stripping length of the sheathing
45 mm
Stripping length of PE
8 mm
Connectable conductor cross section min. (AWG)
26 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section of power contacts (mm2)
0.5 mm²
Connectable conductor cross-section for power contacts max. (mm2)
2.5 mm²
Connectable conductor cross-section for signal contacts min. (mm2)
0.14 mm²
Max. connectable conductor cross-section of signal contacts (mm2)
1 mm²
Housing base material
Zinc alloy
Housing base material, short form
Zn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Copper alloy
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Material contact insert
Polyamide
Contact insert material, short form
PA
Seal type
Conduit Sealing Ring
Sealing material
Fluorinated rubber
Sealing material, short form
FKM
Colour housing
silver
Product Characteristics
Min. number of plug cycles
500
Pollution degree
3
Operating temperature min. static (no plugging or unplugging)
-40 °C
Operating temperature min.
-25 °C
Operating temperature max.
+125 °C
Corrosion-resistant
Yes
Halogenfree
No
Impact-resistant
Yes
Vibration protection
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M23 D6 TWIST
Article number | Number of contacts | Contacts included | Delivery Unit | Number of power contacts | Number of PE contacts | Connectable conductor cross-section for power contacts max. (mm2) | Number of signal contacts | Max. connectable conductor cross-section of signal contacts (mm2) | Connectable conductor cross-section for signal contacts min. (mm2) | ||
---|---|---|---|---|---|---|---|---|---|---|---|
24441141 | 3+PE+4 | No | 20 | 3 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
24441142 | 3+PE+4 | No | 20 | 3 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
24441143 | 5+PE | No | 20 | 5 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166105 | 5+PE | Yes | 1 | 5 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166106 | 5+PE | Yes | 1 | 5 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166107 | 5+PE | Yes | 1 | 5 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166108 | 3+PE+4 | Yes | 1 | 3 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166109 | 3+PE+4 | Yes | 1 | 3 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166110 | 3+PE+4 | Yes | 1 | 3 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² | ||
381166120 | 3+PE+4 | No | 20 | 3 | 1 | 2.5 mm² | 4 | 1 mm² | 0.14 mm² |