POF POWER METER ADAPTER ST(BFOC)
fibre optic power meter adapter; POF; ST(BFOC); ST (BFOC) according to IEC 61754-2
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹8,824.39 | ₹8,824.39 |
50 | ₹7,059.51 | ₹352,975.50 |
250 | ₹6,177.07 | ₹1,544,267.50 |
500+ | ₹5,471.12 | ₹2,735,560.00 |
cold resistance
Benefits
- Measuring Equiment Set for wavelenghts 660/850nm
- Suitable for the measurement of assemblied POF and PCF systems
Show less
Show all
Technical Attributes
General Information
Product type
Fibre optic wattmeter adapter
Delivery Unit
1.000
Fibre optic cable type
POF
Product Design
Locking type
Screw Thread
Type of plug connection
ST(BFOC)
Product Characteristics
Storage temperature minimum
-20 °C
Max. storage temperature
70 °C
Max. operating temperature
50 °C
Certifications and Standards
Product standard according to IEC
ST (BFOC) according to IEC 61754-2
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from measuring device adapter ST(BFOC)
Article number | Type of plug connection |
---|---|
29500083 | ST(BFOC) |
Show less
Show all