SILVYN® ELÖ 28,0x33,5 GN 10M
Protective cable conduit with plastic spiral; Inner diameter: 28mm; Outer diameter: 33.5mm; Nominal size: 32; Polyvinylchloride;

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
61737295
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® ELÖ 28,0x33,5 GN 10M Protective cable conduit with plastic spiral -  Primary Image
SILVYN® ELÖ 28,0x33,5 GN 10M Protective cable conduit with plastic spiral -  Primary Image SILVYN® ELÖ 28,0x33,5 GN 10M Protective cable conduit with plastic spiral -   Secondary Image
oil resistant
oil resistant
cold resistance
cold resistance
UKCA marked
UKCA marked
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Resistant to grease, cooling agents and oils, especially ASTM2 testing oil
  • Easy assembly of cables and wires due to smooth inner
  • Bendable
  • Crush-resistant
  • A fully insulated system when used in combination with SILVYN® MPC/MPC-M

Applications

  • Mechanical engineering
  • Machine tools
  • Vending machine construction
  • Applications with strong chemical influences
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Protective cable conduit with plastic spiral

Delivery Unit

10.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

28

Outer diameter

33.5 mm

Total length

10 m

Clear width

28 mm

Nominal size

32

Lockable (two-part)

No

EMC screening

No

Conduit material

Polyvinylchloride

Material conduit shortname

PVC

Coil material

Hard PVC

Smooth outer conduit surface

No

Smooth inner conduit surface

Yes

Colour

green

RAL colour

RAL 6001

Product Characteristics

IP protection rating

IP 65

Suitable for EX-applications

No

Bending radius, static

60 mm

Temperature min.

-20 °C

Temperature max.

70 °C

Flame-retardant

No

UV-resistant

No

Acid-resistant

No

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-1
IEC 61386-23

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® ELÖ

Article number Inner diameter Outer diameter Nominal size Colour Delivery Unit
61737290 10 14.5 mm 12 green 10
61737291 12 16.5 mm 16 green 10
61737292 16 21 mm 20 green 10
61737293 22 27.5 mm 25 green 10
61737294 25 30.5 mm 30 green 10
61737295 28 33.5 mm 32 green 10
61737296 35 41 mm 40 green 10
61751610 10 14.5 mm 12 green 30
61751620 12 16.5 mm 16 green 30
61751630 16 21 mm 20 green 30
61751640 22 27.5 mm 25 green 30
61751650 25 30.5 mm 30 green 30
61751660 28 33.5 mm 32 green 30
61751670 35 41 mm 40 green 30
61751680 40 46.4 mm 50 green 30
61751690 50 57 mm 63 green 30
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?