SILVYN® FPAS 13/9.8X13.0 BK 10M
Parallel corrugated protective conduit; Inner diameter: 9.8mm; Outer diameter: 13mm; Nominal size: 13; Polyamide; Halogenfree; UV-resistant
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
30 | ₹200.65 | ₹6,019.50 |
150 | ₹175.57 | ₹26,335.50 |
300 | ₹155.50 | ₹46,650.00 |
Benefits
- Dimensionally stable
- Flexible
- Flame-retardant and self-extinguishing according to UL 94V-2
- High crush-resistance
- Impact-resistant
Applications
- Mechanical engineering
- Plant engineering
- Railway applications / vehicle construction
- Moving applications
- For indoor and outdoor use
Technical Attributes
General Information
Brand
SILVYN®
Product type
Parallel corrugated protective conduit
Type of packaging
Ring
Delivery Unit
10.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Protection against hot chips
No
Inner diameter
9.8
Outer diameter
13 mm
Total length
10 m
Nominal size
13
EMC screening
No
Conduit material
Polyamide
Material conduit shortname
PA
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Reverse bending resistance
Yes
Bending radius, static
130 mm
Temperature dynamic min.
-20 °C
Dynamic temperature (max.)
100 °C
Temperature static min.
-40 °C
Temperature static max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 505
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-23IEC 61386-22IEC 61386-1
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPAS
Article number | Inner diameter | Outer diameter | Nominal size | Colour | Delivery Unit | |
---|---|---|---|---|---|---|
61737162 | 14.8 | 20 mm | 20 | black | 50 | |
61737163 | 19.1 | 25 mm | 25 | grey | 50 | |
61737164 | 19.1 | 25 mm | 25 | black | 50 | |
61737246 | 6.3 | 10 mm | 10 | black | 10 | |
61737247 | 9.8 | 13 mm | 13 | black | 10 | |
61737248 | 11.8 | 15.8 mm | 16 | black | 10 | |
61737249 | 16.7 | 21.2 mm | 21 | black | 10 | |
61737250 | 22.8 | 28.5 mm | 28 | black | 10 | |
61737251 | 28.1 | 34.5 mm | 34 | black | 10 | |
61737252 | 14.2 | 18.5 mm | 18 | black | 10 | |
61737253 | 14.8 | 20 mm | 20 | grey | 50 | |
61754000 | 6.3 | 10 mm | 10 | grey | 50 | |
61754005 | 6.3 | 10 mm | 10 | black | 50 | |
61754010 | 9.8 | 13 mm | 13 | grey | 50 | |
61754015 | 9.8 | 13 mm | 13 | black | 50 | |
61754020 | 11.8 | 15.8 mm | 16 | grey | 50 | |
61754025 | 11.8 | 15.8 mm | 16 | black | 50 | |
61754030 | 16.7 | 21.2 mm | 21 | grey | 50 | |
61754035 | 16.7 | 21.2 mm | 21 | black | 50 | |
61754040 | 22.8 | 28.5 mm | 28 | grey | 50 | |
61754045 | 22.8 | 28.5 mm | 28 | black | 50 | |
61754050 | 28.1 | 34.5 mm | 34 | grey | 25 | |
61754055 | 28.1 | 34.5 mm | 34 | black | 25 | |
61754060 | 35.5 | 42.5 mm | 42 | grey | 25 | |
61754065 | 35.5 | 42.5 mm | 42 | black | 25 | |
61754070 | 47.2 | 54.5 mm | 54 | grey | 25 | |
61754075 | 47.2 | 54.5 mm | 54 | black | 25 | |
61754270 | 14.2 | 18.5 mm | 18 | grey | 50 | |
61754275 | 14.2 | 18.5 mm | 18 | black | 50 | |
61754300 | 56.3 | 67.2 mm | 67 | grey | 10 | |
61754305 | 56.3 | 67.2 mm | 67 | black | 10 |