SILVYN® ZHLS 5/16" 10.1X14.4 BK 30M
Metal protective cable conduit with sheath; Inner diameter: 10.1mm; Outer diameter: 14.4mm; Nominal size: 5/16; Steel; Halogenfree; UV-resistant
Benefits
- The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
- Liquidtight
Applications
- For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
- Also applicable within oily environments and areas with increased ambient temperature
Technical Attributes
General Information
Brand
SILVYN®
Product type
Metal protective cable conduit with sheath
Type of packaging
Ring
Delivery Unit
30.000
Product Design
Bending protection
Yes
Bending protection fixed installation
Yes
Flexibly installed bending protection
Yes
Slit
No
Inner diameter
10.1
Outer diameter
14.4 mm
Total length
30 mm
Clear width
10.1 mm
Nominal size
5/16
EMC screening
No
Jacket material
Polyolefin
Conduit material
Steel
Surface protection
Electrogalvanised
Smooth outer conduit surface
Yes
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Bending radius, dynamic
65 mm
Bending radius, static
50 mm
Temperature min.
-25 °C
Temperature max.
80 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- * Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® ZHLS
Article number | Inner diameter | Outer diameter | Nominal size | Delivery Unit | |
---|---|---|---|---|---|
64400254 | 6.4 | 11.5 mm | 1/4 | 30 | |
64400255 | 10.1 | 14.4 mm | 5/16 | 30 | |
64400256 | 12.6 | 17.8 mm | 3/8 | 30 | |
64400257 | 16 | 21.1 mm | 1/2 | 30 | |
64400258 | 21 | 26.4 mm | 3/4 | 30 | |
64400259 | 26.5 | 33.1 mm | 1 | 30 | |
64400260 | 35.1 | 41.8 mm | 1 1/4 | 15 | |
64400261 | 40.3 | 47.8 mm | 1 1/2 | 15 | |
64400266 | 51.6 | 59.9 mm | 2 | 15 |