ED-PB-90-PG-FO-SMA-650
Media converter; PROFIBUS DP; Plug/Socket; Angled
₹78,751.73
BACK ORDER
Article No.
21700569
(₹78,751.73/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹78,751.73 | ₹78,751.73 |
50 | ₹63,001.38 | ₹3,150,069.00 |
250 | ₹55,126.21 | ₹13,781,552.50 |
500+ | ₹48,826.07 | ₹24,413,035.00 |
UKCA marked
CE marked
PROFIBUS DP, PROFIBUS PA
Benefits
- Integrated repeater functionality: Regeneration of data signal (slope, power and mark-to-space ratio)
- Easy covering of large distances (PCF 250 m / POF 65 m)
- Cost-efficient due to quick installation (Plug & Play)
- Galvanic isolation in case of potential differences within PROFIBUS network
- For EMC critical environments
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Media converter
Delivery Unit
1.000
valid Fieldbus or Ethernet System
PROFIBUS DP
Product Design
Direct assembly possible
No
Design connector housing
Angled
Coded
No
With thread
No
Connector type
Plug/Socket
Product Characteristics
Suitable for EX-applications
No
UV-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.