POF OPTICAL TMR ADAPTER ST(BFOC),850NM
Fibre optic transmitter adapter; ST(BFOC); 850 nm
BACK ORDER
Article No.
29500079
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
cold resistance
Technical Attributes
General Information
Product type
Fibre optic transmitter adapter
Weight
0.016 kg
Delivery Unit
1.000
Fibre optic cable type
POF
Electrical Characteristics
Nominal transmitter wavelength
850
Product Design
Locking type
Bayonet
Type of plug connection
ST(BFOC)
Product Characteristics
Storage temperature min.
-55 °C
Storage temperature max.
115 °C
Operating temperature min.
-40 °C
Operating temperature max.
100 °C
Certifications and Standards
Product standard according to IEC
ST (BFOC) according to IEC 61754-2
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.