UNITRONIC® SPIRAL LiF2Y11Y 3x0,14/400
Spiral cable; 3X0.14; 400mm - 1600mm; Core colour code: DIN 47100; PUR; Flexible
Benefits
- Highly flexible cable design allows the cable to be extended 4 times.
- With conductor cross-sections from 0.14 mm² for low-frequency data transmission.
- Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
- Compact design enables small outer diameters despite high number of cores.
- Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
Applications
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
- Also suitable for handling devices, measuring device and transport systems.
- For flexible use.
- Can be used in dry and damp rooms.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Spiral cable
Weight
0.098 kg
Copper index
21.000 kg/km
copper index (lb)
46.300 lb/10,000 ft
Electrical Characteristics
Test voltage
1.5 kV
Max. conductor resistance at 20°C
138 Ω/km
Product Design
Cable dimension
3X0.14
Conductor cross-section (mm2)
0.14 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
No
Number of cores
3
Stranding type
Layered Stranding
Shielded
No
Nominal outer diameter
3.9 mm
Outer diameter of spiral
15 mm
Spiral cable length, retracted
400 mm
Spiral cable length, extended
1600 mm
Length of the straight ends
600
Shape of cable
Round
Core insulation base material
Polyolefin
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
grey
Core identification
Colours
Core colour code
DIN 47100
Product Characteristics
Application area
Flexible
Temperature, occasionally moved
-5 °C to 50 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Halogenfree
Yes
Zero halogen according to
VDE 0472-815
Oil-resistant
Yes
Oil resistance according to
EN 50363-10-2
PWIS-free
No
Certifications and Standards
CE marked
No
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SPIRAL LiF2Y11Y
Article number | Cable dimension | Copper index | ||||
---|---|---|---|---|---|---|
73220300 | 2X0.14 | 5.100 kg/km | ||||
73220301 | 2X0.14 | 7.600 kg/km | ||||
73220302 | 2X0.14 | 10.100 kg/km | ||||
73220303 | 2X0.14 | 12.400 kg/km | ||||
73220304 | 2X0.14 | 14.600 kg/km | ||||
73220305 | 3X0.14 | 8.500 kg/km | ||||
73220306 | 3X0.14 | 12.500 kg/km | ||||
73220307 | 3X0.14 | 16.500 kg/km | ||||
73220308 | 3X0.14 | 21.000 kg/km | ||||
73220309 | 3X0.14 | 25.000 kg/km | ||||
73220310 | 4X0.14 | 11.000 kg/km | ||||
73220311 | 4X0.14 | 16.500 kg/km | ||||
73220312 | 4X0.14 | 22.000 kg/km | ||||
73220313 | 4X0.14 | 27.000 kg/km | ||||
73220314 | 4X0.14 | 32.000 kg/km | ||||
73220315 | 5X0.14 | 13.500 kg/km | ||||
73220316 | 5X0.14 | 20.000 kg/km | ||||
73220317 | 5X0.14 | 26.000 kg/km | ||||
73220318 | 5X0.14 | 32.500 kg/km | ||||
73220319 | 5X0.14 | 39.000 kg/km | ||||
73220320 | 6X0.14 | 15.500 kg/km | ||||
73220321 | 6X0.14 | 23.000 kg/km | ||||
73220322 | 6X0.14 | 30.500 kg/km | ||||
73220323 | 6X0.14 | 38.000 kg/km | ||||
73220324 | 6X0.14 | 45.000 kg/km | ||||
73220325 | 7X0.14 | 18.000 kg/km | ||||
73220326 | 7X0.14 | 26.500 kg/km | ||||
73220327 | 7X0.14 | 34.500 kg/km | ||||
73220328 | 7X0.14 | 42.500 kg/km | ||||
73220329 | 7X0.14 | 61.000 kg/km | ||||
73220330 | 12X0.14 | 30.500 kg/km | ||||
73220331 | 12X0.14 | 42.000 kg/km | ||||
73220332 | 12X0.14 | 56.000 kg/km | ||||
73220333 | 12X0.14 | 67.500 kg/km | ||||
73220334 | 12X0.14 | 81.000 kg/km | ||||
73220335 | 18X0.14 | 45.500 kg/km | ||||
73220336 | 18X0.14 | 66.000 kg/km | ||||
73220337 | 18X0.14 | 86.000 kg/km | ||||
73220338 | 18X0.14 | 106.000 kg/km | ||||
73220339 | 18X0.14 | 126.000 kg/km | ||||
73220340 | 2X0.25 | 9.500 kg/km | ||||
73220341 | 2X0.25 | 14.000 kg/km | ||||
73220342 | 2X0.25 | 19.000 kg/km | ||||
73220343 | 2X0.25 | 24.000 kg/km | ||||
73220344 | 2X0.25 | 28.000 kg/km | ||||
73220345 | 3X0.25 | 14.500 kg/km | ||||
73220346 | 3X0.25 | 21.000 kg/km | ||||
73220347 | 3X0.25 | 28.000 kg/km | ||||
73220348 | 3X0.25 | 35.000 kg/km | ||||
73220349 | 3X0.25 | 41.500 kg/km | ||||
73220350 | 4X0.25 | 18.000 kg/km | ||||
73220351 | 4X0.25 | 27.000 kg/km | ||||
73220352 | 4X0.25 | 35.000 kg/km | ||||
73220353 | 4X0.25 | 44.000 kg/km | ||||
73220354 | 4X0.25 | 52.000 kg/km | ||||
73220355 | 5X0.25 | 23.000 kg/km | ||||
73220356 | 5X0.25 | 33.000 kg/km | ||||
73220357 | 5X0.25 | 43.000 kg/km | ||||
73220358 | 5X0.25 | 54.000 kg/km | ||||
73220359 | 5X0.25 | 63.000 kg/km | ||||
73220360 | 6X0.25 | 27.000 kg/km | ||||
73220361 | 6X0.25 | 39.000 kg/km | ||||
73220362 | 6X0.25 | 51.000 kg/km | ||||
73220363 | 6X0.25 | 63.000 kg/km | ||||
73220364 | 6X0.25 | 75.000 kg/km | ||||
73220365 | 7X0.25 | 30.000 kg/km | ||||
73220366 | 7X0.25 | 44.000 kg/km | ||||
73220367 | 7X0.25 | 56.000 kg/km | ||||
73220368 | 7X0.25 | 68.500 kg/km | ||||
73220369 | 7X0.25 | 81.000 kg/km | ||||
73220370 | 12X0.25 | 54.000 kg/km | ||||
73220371 | 12X0.25 | 78.000 kg/km | ||||
73220372 | 12X0.25 | 102.000 kg/km | ||||
73220373 | 12X0.25 | 126.000 kg/km | ||||
73220374 | 12X0.25 | 150.000 kg/km | ||||
73220375 | 18X0.25 | 81.000 kg/km | ||||
73220376 | 18X0.25 | 117.000 kg/km | ||||
73220377 | 18X0.25 | 149.000 kg/km | ||||
73220378 | 18X0.25 | 185.000 kg/km | ||||
73220379 | 18X0.25 | 221.000 kg/km | ||||
73220381 | 2X0.34 | 13.000 kg/km | ||||
73220382 | 2X0.34 | 19.000 kg/km | ||||
73220383 | 2X0.34 | 24.000 kg/km | ||||
73220384 | 2X0.34 | 31.000 kg/km | ||||
73220385 | 2X0.34 | 37.000 kg/km | ||||
73220386 | 3X0.34 | 19.000 kg/km | ||||
73220387 | 3X0.34 | 28.000 kg/km | ||||
73220388 | 3X0.34 | 36.000 kg/km | ||||
73220389 | 3X0.34 | 45.000 kg/km | ||||
73220390 | 3X0.34 | 53.000 kg/km | ||||
73220391 | 4X0.34 | 24.000 kg/km | ||||
73220392 | 4X0.34 | 35.000 kg/km | ||||
73220393 | 4X0.34 | 46.000 kg/km | ||||
73220394 | 4X0.34 | 57.000 kg/km | ||||
73220395 | 4X0.34 | 68.000 kg/km | ||||
73220396 | 5X0.34 | 31.000 kg/km | ||||
73220397 | 5X0.34 | 43.000 kg/km | ||||
73220398 | 5X0.34 | 56.000 kg/km | ||||
73220399 | 5X0.34 | 68.000 kg/km | ||||
73220400 | 5X0.34 | 82.000 kg/km | ||||
73220401 | 7X0.34 | 43.000 kg/km | ||||
73220402 | 7X0.34 | 62.000 kg/km | ||||
73220403 | 7X0.34 | 81.000 kg/km | ||||
73220404 | 7X0.34 | 100.000 kg/km | ||||
73220405 | 7X0.34 | 119.000 kg/km | ||||
73220406 | 10X0.34 | 61.000 kg/km | ||||
73220407 | 10X0.34 | 88.000 kg/km | ||||
73220408 | 10X0.34 | 112.000 kg/km | ||||
73220409 | 10X0.34 | 139.000 kg/km | ||||
73220410 | 10X0.34 | 167.000 kg/km | ||||
73220411 | 14X0.34 | 86.000 kg/km | ||||
73220412 | 14X0.34 | 124.000 kg/km | ||||
73220413 | 14X0.34 | 157.000 kg/km | ||||
73220414 | 14X0.34 | 195.000 kg/km | ||||
73220415 | 14X0.34 | 228.000 kg/km | ||||
73220416 | 18X0.34 | 104.000 kg/km | ||||
73220417 | 18X0.34 | 147.000 kg/km | ||||
73220418 | 18X0.34 | 196.000 kg/km | ||||
73220419 | 18X0.34 | 239.000 kg/km | ||||
73220420 | 18X0.34 | 282.000 kg/km |