UNITRONIC® LiYCY 7x0,14 BK
Low-frequency data cable; 7X0.14; Core colour code: DIN 47100; Shielded; Flexible
Benefits
- Numerous dimensions available for wide range of applications.
- Compact design enables small outer diameters despite high number of cores.
- Resistant to electromagnetic interference thanks to copper braided screening with a high degree of coverage.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
- For fixed installation.
- Can be used in dry and damp environments.
- Suitable for light mechanical stress.
- The PVC outer sheath is somewhat oil-resistant.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Low-frequency data cable
Weight
49 kg/km
Copper index
19.000 kg/km
copper index (lb)
127.675 lb/10,000 ft
Electrical Characteristics
Test voltage
1.2 kV
Max. conductor resistance at 20°C
138 Ω/km
Product Design
Li-stranded cables
LiYCY
Cable dimension
7X0.14
Conductor cross-section (mm2)
0.14 mm²
Conductor material
Bare Copper
Conductor design
fine-wire
Including protective conductor
No
Number of cores
7
Stranding type
Layered Stranding
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
4.9 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Cable insulation colour
black
Core colour code
DIN 47100
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
29.4 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
73.5 mm
temperature, fixed installation
-40 °C to 80 °C according to IEC
Temperature, occasionally moved
-5 °C to 70 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
weather resistant
Yes
Ozone resistant
Yes
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
Yes
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® LIYCY BK
Article number | Number of cores | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|
1030450 | 2 | 0.14 mm² | 3.9 mm | 12.000 kg/km | 20 kg/km |
1030451 | 3 | 0.14 mm² | 4.1 mm | 13.000 kg/km | 28 kg/km |
1030452 | 4 | 0.14 mm² | 4.3 mm | 14.300 kg/km | 33 kg/km |
1030453 | 5 | 0.14 mm² | 4.6 mm | 15.500 kg/km | 38 kg/km |
1030454 | 6 | 0.14 mm² | 4.9 mm | 18.200 kg/km | 38 kg/km |
1030455 | 7 | 0.14 mm² | 4.9 mm | 19.000 kg/km | 49 kg/km |
1030456 | 8 | 0.14 mm² | 5.8 mm | 21.200 kg/km | 56 kg/km |
1030457 | 10 | 0.14 mm² | 6.1 mm | 28.500 kg/km | 66 kg/km |
1030458 | 12 | 0.14 mm² | 6.3 mm | 30.400 kg/km | 78 kg/km |
1030459 | 14 | 0.14 mm² | 6.7 mm | 32.000 kg/km | 80 kg/km |
1030460 | 15 | 0.14 mm² | 6.9 mm | 37.800 kg/km | 86 kg/km |
1030461 | 16 | 0.14 mm² | 7 mm | 43.000 kg/km | 90 kg/km |
1030462 | 18 | 0.14 mm² | 7.3 mm | 48.800 kg/km | 104 kg/km |
1030463 | 20 | 0.14 mm² | 7.7 mm | 53.900 kg/km | 116 kg/km |
1030464 | 21 | 0.14 mm² | 7.9 mm | 55.500 kg/km | 121 kg/km |
1030466 | 25 | 0.14 mm² | 8.5 mm | 63.000 kg/km | 149 kg/km |
1030467 | 28 | 0.14 mm² | 8.5 mm | 66.100 kg/km | 153 kg/km |
1030468 | 30 | 0.14 mm² | 8.7 mm | 69.000 kg/km | 158 kg/km |
1030469 | 36 | 0.14 mm² | 9.3 mm | 83.000 kg/km | 183 kg/km |
1030470 | 40 | 0.14 mm² | 10.4 mm | 87.500 kg/km | 210 kg/km |
1030471 | 44 | 0.14 mm² | 10.7 mm | 110.500 kg/km | 225 kg/km |
1030472 | 50 | 0.14 mm² | 11.1 mm | 122.500 kg/km | 195 kg/km |
1030473 | 2 | 0.25 mm² | 4.5 mm | 16.000 kg/km | 32 kg/km |
1030474 | 3 | 0.25 mm² | 4.7 mm | 21.000 kg/km | 37 kg/km |
1030475 | 4 | 0.25 mm² | 5 mm | 24.000 kg/km | 41 kg/km |
1030476 | 5 | 0.25 mm² | 5.6 mm | 29.000 kg/km | 51 kg/km |
1030477 | 6 | 0.25 mm² | 6 mm | 30.000 kg/km | 58 kg/km |
1030478 | 7 | 0.25 mm² | 6 mm | 37.000 kg/km | 60 kg/km |
1030479 | 8 | 0.25 mm² | 7.1 mm | 42.000 kg/km | 73 kg/km |
1030480 | 10 | 0.25 mm² | 7.5 mm | 46.000 kg/km | 82 kg/km |
1030481 | 12 | 0.25 mm² | 7.7 mm | 53.000 kg/km | 98 kg/km |
1030482 | 14 | 0.25 mm² | 8 mm | 59.000 kg/km | 99 kg/km |
1030483 | 15 | 0.25 mm² | 8.3 mm | 61.000 kg/km | 111 kg/km |
1030484 | 16 | 0.25 mm² | 8.4 mm | 64.000 kg/km | 124 kg/km |
1030485 | 18 | 0.25 mm² | 8.8 mm | 83.000 kg/km | 143 kg/km |
1030486 | 20 | 0.25 mm² | 9.3 mm | 88.000 kg/km | 136 kg/km |
1030487 | 21 | 0.25 mm² | 9.6 mm | 93.000 kg/km | 161 kg/km |
1030488 | 25 | 0.25 mm² | 10.7 mm | 114.000 kg/km | 172 kg/km |
1030489 | 28 | 0.25 mm² | 10.8 mm | 126.000 kg/km | 181 kg/km |
1030490 | 32 | 0.25 mm² | 11.4 mm | 138.000 kg/km | 203 kg/km |
1030491 | 36 | 0.25 mm² | 11.8 mm | 148.000 kg/km | 220 kg/km |
1030492 | 40 | 0.25 mm² | 12.7 mm | 157.000 kg/km | 248 kg/km |
1030493 | 50 | 0.25 mm² | 13.8 mm | 178.000 kg/km | 318 kg/km |
1030494 | 61 | 0.25 mm² | 15 mm | 205.000 kg/km | 365 kg/km |
1030495 | 2 | 0.34 mm² | 4.9 mm | 21.000 kg/km | 37 kg/km |
1030496 | 3 | 0.34 mm² | 5.1 mm | 27.000 kg/km | 42 kg/km |
1030497 | 4 | 0.34 mm² | 5.7 mm | 28.000 kg/km | 52 kg/km |
1030498 | 5 | 0.34 mm² | 6.2 mm | 30.000 kg/km | 66 kg/km |
1030499 | 6 | 0.34 mm² | 6.8 mm | 45.000 kg/km | 64 kg/km |
1030500 | 7 | 0.34 mm² | 6.8 mm | 48.000 kg/km | 76 kg/km |
1030501 | 8 | 0.34 mm² | 7.8 mm | 52.000 kg/km | 94 kg/km |
1030502 | 10 | 0.34 mm² | 8.3 mm | 74.000 kg/km | 105 kg/km |
1030503 | 12 | 0.34 mm² | 8.5 mm | 80.000 kg/km | 123 kg/km |
1030504 | 14 | 0.34 mm² | 8.9 mm | 86.000 kg/km | 154 kg/km |
1030505 | 15 | 0.34 mm² | 9.2 mm | 90.000 kg/km | 155 kg/km |
1030506 | 16 | 0.34 mm² | 9.4 mm | 94.000 kg/km | 160 kg/km |
1030507 | 18 | 0.34 mm² | 10.2 mm | 103.000 kg/km | 173 kg/km |
1030508 | 20 | 0.34 mm² | 10.7 mm | 112.000 kg/km | 192 kg/km |
1030509 | 21 | 0.34 mm² | 11.1 mm | 116.000 kg/km | 199 kg/km |
1030510 | 25 | 0.34 mm² | 11.9 mm | 135.000 kg/km | 259 kg/km |
1030511 | 28 | 0.34 mm² | 12 mm | 153.000 kg/km | 280 kg/km |
1030512 | 30 | 0.34 mm² | 12.3 mm | 159.000 kg/km | 291 kg/km |
1030513 | 32 | 0.34 mm² | 13 mm | 165.000 kg/km | 305 kg/km |
1030514 | 36 | 0.34 mm² | 13.4 mm | 179.000 kg/km | 331 kg/km |
1030515 | 40 | 0.34 mm² | 14.8 mm | 200.000 kg/km | 365 kg/km |
1030516 | 50 | 0.34 mm² | 15.9 mm | 235.000 kg/km | 431 kg/km |
1030517 | 2 | 0.5 mm² | 5.6 mm | 29.000 kg/km | 47 kg/km |
1030518 | 3 | 0.5 mm² | 5.9 mm | 38.000 kg/km | 55 kg/km |
1030519 | 4 | 0.5 mm² | 6.3 mm | 43.000 kg/km | 70 kg/km |
1030520 | 5 | 0.5 mm² | 7 mm | 51.000 kg/km | 79 kg/km |
1030521 | 6 | 0.5 mm² | 7.6 mm | 59.000 kg/km | 90 kg/km |
1030522 | 7 | 0.5 mm² | 7.6 mm | 65.000 kg/km | 99 kg/km |
1030523 | 8 | 0.5 mm² | 8.7 mm | 70.000 kg/km | 135 kg/km |
1030524 | 10 | 0.5 mm² | 9.3 mm | 88.000 kg/km | 139 kg/km |
1030525 | 12 | 0.5 mm² | 9.6 mm | 99.000 kg/km | 177 kg/km |
1030526 | 18 | 0.5 mm² | 11.8 mm | 134.000 kg/km | 239 kg/km |
1030527 | 20 | 0.5 mm² | 12.1 mm | 149.000 kg/km | 276 kg/km |
1030528 | 25 | 0.5 mm² | 13.7 mm | 211.000 kg/km | 352 kg/km |
1030529 | 30 | 0.5 mm² | 14.5 mm | 230.000 kg/km | 397 kg/km |
1030530 | 2 | 0.75 mm² | 6 mm | 38.000 kg/km | 53 kg/km |
1030531 | 3 | 0.75 mm² | 6.3 mm | 49.000 kg/km | 65 kg/km |
1030532 | 4 | 0.75 mm² | 7 mm | 58.000 kg/km | 79 kg/km |
1030533 | 5 | 0.75 mm² | 7.6 mm | 67.000 kg/km | 109 kg/km |
1030534 | 7 | 0.75 mm² | 8.2 mm | 100.000 kg/km | 112 kg/km |
1030535 | 10 | 0.75 mm² | 10.5 mm | 130.000 kg/km | 187 kg/km |
1030536 | 12 | 0.75 mm² | 10.8 mm | 154.000 kg/km | 218 kg/km |
1030537 | 18 | 0.75 mm² | 13 mm | 195.000 kg/km | 327 kg/km |
1030538 | 25 | 0.75 mm² | 15.3 mm | 280.000 kg/km | 454 kg/km |
1030539 | 30 | 0.75 mm² | 15.8 mm | 312.000 kg/km | 486 kg/km |
1030540 | 2 | 1.0 mm² | 6.3 mm | 43.000 kg/km | 72 kg/km |
1030541 | 3 | 1.0 mm² | 6.8 mm | 56.000 kg/km | 90 kg/km |
1030542 | 4 | 1.0 mm² | 7.3 mm | 68.000 kg/km | 109 kg/km |
1030543 | 5 | 1.0 mm² | 8 mm | 79.000 kg/km | 126 kg/km |
1030544 | 7 | 1.0 mm² | 8.6 mm | 118.000 kg/km | 162 kg/km |
1030545 | 10 | 1.0 mm² | 11.1 mm | 140.000 kg/km | 228 kg/km |
1030546 | 12 | 1.0 mm² | 11.4 mm | 168.000 kg/km | 259 kg/km |
1030547 | 18 | 1.0 mm² | 13.4 mm | 252.000 kg/km | 389 kg/km |
1030548 | 25 | 1.0 mm² | 16.2 mm | 335.000 kg/km | 517 kg/km |
1030549 | 2 | 1.5 mm² | 7.1 mm | 58.000 kg/km | 90 kg/km |
1030550 | 3 | 1.5 mm² | 7.5 mm | 74.000 kg/km | 115 kg/km |
1030551 | 4 | 1.5 mm² | 8.1 mm | 108.000 kg/km | 129 kg/km |
1030552 | 5 | 1.5 mm² | 8.8 mm | 129.000 kg/km | 176 kg/km |
1030553 | 7 | 1.5 mm² | 9.5 mm | 164.000 kg/km | 220 kg/km |
1030554 | 12 | 1.5 mm² | 12.7 mm | 254.000 kg/km | 376 kg/km |
1030555 | 18 | 1.5 mm² | 15.3 mm | 350.000 kg/km | 519 kg/km |
1030556 | 25 | 1.5 mm² | 17.9 mm | 550.000 kg/km | 901 kg/km |