UNITRONIC® FD Li2YCY (TP) A BA 6X2X0,14
Low-frequency data cable; 6X2X0.14; PVC; Shielded; UL recognised; Cable chain
Benefits
- The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
- Proven cable successfully tested for over 2 million bending cycles in cable chains.
- Relatively small bending radii thanks to highly flexible cable design.
- Compact design enables small outer diameters despite high number of cores.
- Low-capacitance core insulation for long transmission paths.
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Operating voltage of 1000 V according to UL, permitted for North America.
Applications
- Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
- The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 10 m.
- For use in control, regulating and measurement circuits.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Can be used in dry and damp rooms.
- The PVC outer sheath is somewhat oil-resistant.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Low-frequency data cable
Weight
86 kg/km
Copper index
49.400 kg/km
copper index (lb)
331.950 lb/10,000 ft
Electrical Characteristics
Rated voltage
1000 V AC rms according to UL AWM
test voltage conductor/conductor
1.5 kV
Test voltage core/screening
1.5 kV
Max. conductor resistance at 20°C
138 Ω/km
Product Design
LiF fine-stranded cables
LiF2YCY (TP)
Cable dimension
6X2X0.14
Conductor cross-section (mm2)
0.14 mm²
Nominal cross section conductor (AWG)
26 AWG
Conductor material
Bare Copper
Conductor design
fine-wire
Including protective conductor
No
Number of pairs
6
Stranding type
Twisted-pair
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Wrapping above Screening
Fleece wrapping
Nominal outer diameter
7.5 mm
Shape of cable
Round
Core insulation base material
Polyethylene
Core insulation base material, shortname
PE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Colours
Product Characteristics
Application area
Cable chainFlexibleFixed Installation
For continuous flexing
Yes
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
30.0 mm
temperature, fixed installation
-40 °C to 70 °C
Temperature, occasionally moved
-5 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
UL VW-1
UV-resistant
No
Halogenfree
No
Oil-resistant
Yes
Oil resistance according to
EN 50290-2-22: TM 54
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
Yes
UL AWM certification
2570 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
Yes
cUR certification
AWM I A according to CSA C22.2 No. 210 (e-file number: E63634)AWM I B according to CSA C22.2 No. 210 (e-file number: E63634)AWM II A according to CSA C22.2 No. 210 (e-file number: E63634)AWM II B according to CSA C22.2 No. 210 (e-file number: E63634)
cUL listed
No
CSA certified
No
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® FD Li2YCY (TP) A BA
Article number | Number of pairs | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|
0031428 | 2 | 0.14 mm² | 19.400 kg/km | 42 kg/km | |
0031429 | 3 | 0.14 mm² | 23.400 kg/km | 47 kg/km | |
0031430 | 4 | 0.14 mm² | 27.100 kg/km | 57 kg/km | |
0031431 | 5 | 0.14 mm² | 37.400 kg/km | 68 kg/km | |
0031432 | 6 | 0.14 mm² | 49.400 kg/km | 86 kg/km | |
0031433 | 8 | 0.14 mm² | 54.800 kg/km | 109 kg/km | |
0031434 | 10 | 0.14 mm² | 60.100 kg/km | 120 kg/km | |
0031435 | 12 | 0.14 mm² | 61.600 kg/km | 150 kg/km | |
0031436 | 1 | 0.25 mm² | 14.900 kg/km | 27 kg/km | |
0031437 | 2 | 0.25 mm² | 32.000 kg/km | 57 kg/km | |
0031438 | 3 | 0.25 mm² | 38.400 kg/km | 72 kg/km | |
0031439 | 4 | 0.25 mm² | 43.200 kg/km | 85 kg/km | |
0031440 | 5 | 0.25 mm² | 51.500 kg/km | 92 kg/km | |
0031441 | 6 | 0.25 mm² | 71.800 kg/km | 114 kg/km | |
0031442 | 8 | 0.25 mm² | 74.400 kg/km | 145 kg/km | |
0031443 | 10 | 0.25 mm² | 90.000 kg/km | 182 kg/km | |
0031444 | 14 | 0.25 mm² | 111.200 kg/km | 213 kg/km | |
0031445 | 25 | 0.25 mm² | 310.000 kg/km | 310 kg/km | |
0031446 | 1 | 0.34 mm² | 18.100 kg/km | 36 kg/km | |
0031447 | 2 | 0.34 mm² | 41.000 kg/km | 69 kg/km | |
0031448 | 3 | 0.34 mm² | 52.000 kg/km | 93 kg/km | |
0031449 | 4 | 0.34 mm² | 59.000 kg/km | 106 kg/km | |
0031450 | 5 | 0.34 mm² | 67.000 kg/km | 136 kg/km | |
0031451 | 6 | 0.34 mm² | 86.200 kg/km | 165 kg/km | |
0031452 | 8 | 0.34 mm² | 107.500 kg/km | 221 kg/km | |
0031453 | 10 | 0.34 mm² | 131.100 kg/km | 274 kg/km | |
0031454 | 1 | 0.5 mm² | 23.000 kg/km | 47 kg/km | |
0031455 | 2 | 0.5 mm² | 50.000 kg/km | 99 kg/km | |
0031456 | 3 | 0.5 mm² | 71.800 kg/km | 120 kg/km | |
0031457 | 4 | 0.5 mm² | 74.400 kg/km | 130 kg/km | |
0031458 | 5 | 0.5 mm² | 84.500 kg/km | 164 kg/km | |
0031459 | 6 | 0.5 mm² | 99.600 kg/km | 182 kg/km | |
0031460 | 8 | 0.5 mm² | 144.300 kg/km | 278 kg/km | |
0031461 | 10 | 0.5 mm² | 176.000 kg/km | 325 kg/km | |
0031462 | 14 | 0.5 mm² | 215.400 kg/km | 401 kg/km | |
0031463 | 1 | 0.75 mm² | 35.000 kg/km | 61 kg/km | |
0031464 | 2 | 0.75 mm² | 60.000 kg/km | 104 kg/km | |
0031465 | 3 | 0.75 mm² | 85.700 kg/km | 148 kg/km | |
0031466 | 4 | 0.75 mm² | 93.600 kg/km | 167 kg/km | |
0031467 | 5 | 0.75 mm² | 115.000 kg/km | 202 kg/km | |
0031468 | 6 | 0.75 mm² | 130.400 kg/km | 233 kg/km | |
0031469 | 8 | 0.75 mm² | 192.200 kg/km | 330 kg/km | |
0031470 | 10 | 0.75 mm² | 258.000 kg/km | 390 kg/km | |
0031471 | 14 | 0.75 mm² | 316.600 kg/km | 515 kg/km | |
0031472 | 1 | 1 mm² | 42.000 kg/km | 71 kg/km | |
0031473 | 2 | 1 mm² | 73.000 kg/km | 126 kg/km | |
0031474 | 3 | 1 mm² | 93.600 kg/km | 167 kg/km | |
0031475 | 4 | 1 mm² | 117.800 kg/km | 213 kg/km | |
0031476 | 5 | 1 mm² | 139.000 kg/km | 247 kg/km |