Collar HF 2-4/10 mm TR
Marking sleeve; Cable diameter: 2mm - 4mm; Halogenfree
Article No.
83290211
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
uv-resistant.
chemical resistance
flame-retardant
halogen-free
oil resistant
acid resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Marking sleeve
Scope of delivery
without labels
Packaging type
Bag
Delivery Unit
1.000
pieces per PU
1000 pc.
Assembly type
push on
Time of installation
Before installation
Marking for
CoresCables
Product Design
Total length
10 mm
For cable outer diameter min.
2 mm
For max. cable outer diameter
4 mm
Material
Polyurethane
Colour
transparent
For label width (max.)
4.6
Product Characteristics
Temperature min.
-50 °C
Temperature max.
80 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.