Flexilabel TFL 9.9x66mm RD
Label for thermal transfer marking; Polyester; Halogenfree
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Label for thermal transfer marking
Packaging type
Pulley
Delivery Unit
1.000
Number of labels per roll
1000
Assembly type
in character holders
Printable with
Thermal transfer printerSQUIXEOS 5
Printing procedure
Thermal Transfer Marking
Marking for
CoresCablesComponents
For character holders
FLEXIMARK® character holders PTEFLEXIMARK® character holder CABFLEXIMARK® character holder PTEFFLEXIMARK® character holder PGS
Product Design
Label type
Cable Label
Label design
Rectangular
Overall width
9.5 mm
Overall height
35 mm
Material
Polyester
Label material
Polyester
Colour
yellow
Product Characteristics
Temperature min.
-20 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.