ÖLFLEX® POWER LV 2X FR SSA 16x1.5
Power and control cable; 16x1.5 M; 1,1 kV; Bare Copper; PVC; Flexible
Benefits
- Armoured version is suitable for direct burial outdoors, without protective hose.
Applications
- For main power distribution and lighting circuits in residential, industrial and commercial areas.
- Suitable for direct burial installations and in air or ducts.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
803 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Product Design
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Conductor short form
16x1.5 M
Including protective conductor
No
Number of cores
16
Shielded
No
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
12 x outer diameter
temperature, fixed installation
-5 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® POWER LV 2X FR SSA
Article number | Conductor short form | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|
382001528 | 12x1.5 M | 668 kg/km | |||
382001529 | 13x1.5 M | 739 kg/km | |||
382001530 | 14x1.5 M | 757 kg/km | |||
382001531 | 15x1.5 M | 785 kg/km | |||
382001532 | 16x1.5 M | 803 kg/km | |||
382001533 | 17x1.5 M | 858 kg/km | |||
382001534 | 18x1.5 M | 876 kg/km | |||
382001535 | 19x1.5 M | 894 kg/km | |||
382001536 | 20x1.5 M | 950 kg/km | |||
382001537 | 21x1.5 M | 968 kg/km | |||
382001538 | 22x1.5 M | 998 kg/km | |||
382001539 | 23x1.5 M | 1016 kg/km | |||
382001540 | 24x1.5 M | 1072 kg/km | |||
382001541 | 25x1.5 M | 1090 kg/km | |||
382001542 | 26x1.5 M | 1109 kg/km | |||
382001543 | 27x1.5 M | 1158 kg/km | |||
382001544 | 28x1.5 M | 1186 kg/km | |||
382001545 | 29x1.5 M | 1204 kg/km | |||
382001546 | 30x1.5 M | 1222 kg/km | |||
382001547 | 31x1.5 M | 1276 kg/km | |||
382001548 | 32x1.5 M | 1294 kg/km | |||
382001549 | 33x1.5 M | 1312 kg/km | |||
382001550 | 34x1.5 M | 1367 kg/km | |||
382001551 | 35x1.5 M | 1385 kg/km | |||
382001552 | 36x1.5 M | 1403 kg/km | |||
382001553 | 37x1.5 M | 1422 kg/km | |||
382001554 | 38x1.5 M | 1452 kg/km | |||
382001555 | 39x1.5 M | 1470 kg/km | |||
382001556 | 40x1.5 M | 1488 kg/km | |||
382001557 | 41x1.5 M | 1572 kg/km | |||
382001558 | 42x1.5 M | 1590 kg/km | |||
382001559 | 43x1.5 M | 1609 kg/km | |||
382001560 | 44x1.5 M | 1665 kg/km | |||
382001561 | 45x1.5 M | 1683 kg/km | |||
382001562 | 46x1.5 M | 1702 kg/km | |||
382001563 | 47x1.5 M | 1720 kg/km | |||
382001564 | 48x1.5 M | 1745 kg/km | |||
382001565 | 49x1.5 M | 1763 kg/km | |||
382001566 | 50x1.5 M | 1782 kg/km | |||
382001567 | 51x1.5 M | 1800 kg/km | |||
382001568 | 52x1.5 M | 1854 kg/km | |||
382001569 | 53x1.5 M | 1872 kg/km | |||
382001570 | 54x1.5 M | 1891 kg/km | |||
382001571 | 55x1.5 M | 1909 kg/km | |||
382001572 | 56x1.5 M | 1927 kg/km | |||
382001573 | 57x1.5 M | 1946 kg/km | |||
382001574 | 58x1.5 M | 1964 kg/km | |||
382001575 | 59x1.5 M | 1982 kg/km | |||
382001576 | 60x1.5 M | 2001 kg/km | |||
382001577 | 61x1.5 M | 2066 kg/km | |||
382001585 | 9x2.5 M | 719 kg/km | |||
382001586 | 10x2.5 M | 781 kg/km | |||
382001587 | 11x2.5 M | 808 kg/km | |||
382001588 | 12x2.5 M | 843 kg/km | |||
382001589 | 13x2.5 M | 905 kg/km | |||
382001590 | 14x2.5 M | 933 kg/km | |||
382001591 | 15x2.5 M | 998 kg/km | |||
382001592 | 16x2.5 M | 1025 kg/km | |||
382001593 | 17x2.5 M | 1064 kg/km | |||
382001594 | 18x2.5 M | 1092 kg/km | |||
382001595 | 19x2.5 M | 1120 kg/km | |||
382001596 | 20x2.5 M | 1186 kg/km | |||
382001597 | 21x2.5 M | 1213 kg/km | |||
382001598 | 22x2.5 M | 1280 kg/km | |||
382001599 | 23x2.5 M | 1308 kg/km | |||
382001600 | 24x2.5 M | 1374 kg/km | |||
382001601 | 25x2.5 M | 1402 kg/km | |||
382001602 | 26x2.5 M | 1429 kg/km | |||
382001603 | 27x2.5 M | 1463 kg/km | |||
382001604 | 28x2.5 M | 1526 kg/km | |||
382001605 | 29x2.5 M | 1554 kg/km | |||
382001606 | 30x2.5 M | 1582 kg/km | |||
382001607 | 31x2.5 M | 1646 kg/km | |||
382001608 | 32x2.5 M | 1674 kg/km | |||
382001609 | 33x2.5 M | 1702 kg/km | |||
382001610 | 34x2.5 M | 1795 kg/km | |||
382001611 | 35x2.5 M | 1823 kg/km | |||
382001612 | 36x2.5 M | 1851 kg/km | |||
382001613 | 37x2.5 M | 1878 kg/km | |||
382001614 | 38x2.5 M | 1945 kg/km | |||
382001615 | 39x2.5 M | 1973 kg/km | |||
382001616 | 40x2.5 M | 2001 kg/km | |||
382001617 | 41x2.5 M | 2069 kg/km | |||
382001618 | 42x2.5 M | 2097 kg/km | |||
382001619 | 43x2.5 M | 2124 kg/km | |||
382001620 | 44x2.5 M | 2166 kg/km | |||
382001621 | 45x2.5 M | 2193 kg/km | |||
382001622 | 46x2.5 M | 2221 kg/km | |||
382001623 | 47x2.5 M | 2249 kg/km | |||
382001624 | 48x2.5 M | 2308 kg/km | |||
382001625 | 49x2.5 M | 2336 kg/km | |||
382001626 | 50x2.5 M | 2363 kg/km | |||
382001627 | 51x2.5 M | 2391 kg/km | |||
382001628 | 52x2.5 M | 2456 kg/km | |||
382001629 | 53x2.5 M | 2483 kg/km | |||
382001630 | 54x2.5 M | 2511 kg/km | |||
382001631 | 55x2.5 M | 2539 kg/km | |||
382001632 | 56x2.5 M | 2566 kg/km | |||
382001633 | 57x2.5 M | 2594 kg/km | |||
382001634 | 58x2.5 M | 2622 kg/km | |||
382001635 | 58x2.5 M | 2649 kg/km | |||
382001636 | 60x2.5 M | 2677 kg/km | |||
382001637 | 61x2.5 M | 2755 kg/km | |||
382001645 | 1x70 M | 1067 kg/km | |||
382001646 | 1x95 M | 1347 kg/km | |||
382001647 | 1x120 M | 1614 kg/km | |||
382001648 | 1x150 M | 1942 kg/km | |||
382001649 | 1x185 M | 2357 kg/km | |||
382001650 | 1x240 M | 2985 kg/km | |||
382001651 | 1x300 M | 3621 kg/km | |||
382001652 | 1x400 M | 4513 kg/km | |||
382001653 | 1x500 M | 5673 kg/km | |||
382001654 | 1x630 M | 7116 kg/km | |||
382001655 | 1x800 M | 8963 kg/km | |||
382001656 | 1x1000 M | 11028 kg/km | |||
382001660 | 2x16 M | 880 kg/km | |||
382001661 | 2x25 M | 1234 kg/km | |||
382001662 | 2x35 M | 1540 kg/km | |||
382001663 | 2x50 M | 1501 kg/km | |||
382001664 | 2x70 M | 1967 kg/km | |||
382001665 | 2x95 M | 2518 kg/km | |||
382001666 | 2x120 M | 3078 kg/km | |||
382001667 | 2x150 M | 3686 kg/km | |||
382001668 | 2x185 M | 4486 kg/km | |||
382001669 | 2x240 M | 5668 kg/km | |||
382001670 | 2x300 M | 6951 kg/km | |||
382001671 | 2x400 M | 8689 kg/km | |||
382001675 | 3x16 M | 1055 kg/km | |||
382001676 | 3x25 M | 1487 kg/km | |||
382001677 | 3x35 M | 1877 kg/km | |||
382001678 | 3x50 M | 2027 kg/km | |||
382001679 | 3x70 M | 2754 kg/km | |||
382001680 | 3x95 M | 3629 kg/km | |||
382001681 | 3x120 M | 4376 kg/km | |||
382001682 | 3x150 M | 5289 kg/km | |||
382001683 | 3x185 M | 6485 kg/km | |||
382001684 | 3x240 M | 8188 kg/km | |||
382001685 | 3x300 M | 10047 kg/km | |||
382001686 | 3x400 M | 12597 kg/km | |||
382001687 | 4x25 M | 1497 kg/km | |||
382001688 | 4x35 M | 1835 kg/km | |||
382001689 | 4x50 M | 2373 kg/km | |||
382001690 | 4x70 M | 3158 kg/km | |||
382001691 | 4x95 M | 4106 kg/km | |||
382001692 | 4x120 M | 5135 kg/km | |||
382001693 | 4x150 M | 6084 kg/km | |||
382001694 | 4x185 M | 7556 kg/km | |||
382001695 | 4x240 M | 9571 kg/km | |||
382001696 | 4x300 M | 11595 kg/km | |||
382001697 | 4x400 M | 14674 kg/km | |||
382001700 | 4x10 M | 933 kg/km | |||
382001701 | 4x16 M | 1262 kg/km | |||
382001702 | 4x25 M | 1823 kg/km | |||
382001703 | 4x35 M | 2309 kg/km | |||
382001704 | 4x50 M | 2542 kg/km | |||
382001705 | 4x70 M | 3462 kg/km | |||
382001706 | 4x95 M | 4501 kg/km | |||
382001707 | 4x120 M | 5559 kg/km | |||
382001708 | 4x150 M | 6726 kg/km | |||
382001709 | 4x185 M | 8304 kg/km | |||
382001710 | 4x240 M | 10598 kg/km | |||
382001711 | 4x300 M | 13060 kg/km |