ÖLFLEX® POWER LV 2X FR 6x1.5UVAR
Power and control cable; 6x1.5 M; 1,1 kV; Bare Copper; PVC; Flexible
Benefits
- Wide application range
Applications
- For main power distribution and lighting circuits in residential, industrial and commercial areas.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
248 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
3 kV
Product Design
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Conductor short form
6x1.5 M
Including protective conductor
No
Number of cores
6
Shielded
No
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
10 x outer diameter
temperature, fixed installation
-5 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® POWER LV 2X FR UVAR
Article number | Conductor short form | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|
382000198 | 2x1.5 M | 162 kg/km | |||
382000199 | 3x1.5 M | 183 kg/km | |||
382000200 | 4x1.5 M | 214 kg/km | |||
382000201 | 5x1.5 M | 246 kg/km | |||
382000202 | 6x1.5 M | 248 kg/km | |||
382000203 | 7x1.5 M | 266 kg/km | |||
382000204 | 8x1.5 M | 302 kg/km | |||
382000205 | 9x1.5 M | 332 kg/km | |||
382000206 | 10x1.5 M | 357 kg/km | |||
382000207 | 11x1.5 M | 376 kg/km | |||
382000208 | 12x1.5 M | 400 kg/km | |||
382000209 | 13x1.5 M | 428 kg/km | |||
382000210 | 14x1.5 M | 447 kg/km | |||
382000211 | 15x1.5 M | 474 kg/km | |||
382000212 | 16x1.5 M | 493 kg/km | |||
382000213 | 17x1.5 M | 541 kg/km | |||
382000214 | 18x1.5 M | 560 kg/km | |||
382000215 | 19x1.5 M | 578 kg/km | |||
382000216 | 20x1.5 M | 609 kg/km | |||
382000217 | nullx1.5 M | 628 kg/km | |||
382000218 | 22x1.5 M | 659 kg/km | |||
382000219 | 23x1.5 M | 677 kg/km | |||
382000220 | 24x1.5 M | 709 kg/km | |||
382000221 | 25x1.5 M | 727 kg/km | |||
382000222 | 26x1.5 M | 745 kg/km | |||
382000223 | 27x1.5 M | 770 kg/km | |||
382000224 | 28x1.5 M | 799 kg/km | |||
382000225 | 29x1.5 M | 817 kg/km | |||
382000226 | 30x1.5 M | 836 kg/km | |||
382000227 | 31x1.5 M | 864 kg/km | |||
382000228 | 32x1.5 M | 883 kg/km | |||
382000229 | 33x1.5 M | 901 kg/km | |||
382000230 | 34x1.5 M | 931 kg/km | |||
382000231 | 35x1.5 M | 950 kg/km | |||
382000232 | 36x1.5 M | 968 kg/km | |||
382000233 | 37x1.5 M | 986 kg/km | |||
382000234 | 38x1.5 M | 1018 kg/km | |||
382000235 | 39x1.5 M | 1036 kg/km | |||
382000236 | 40x1.5 M | 1054 kg/km | |||
382000237 | 41x1.5 M | 1086 kg/km | |||
382000238 | 42x1.5 M | 1104 kg/km | |||
382000239 | 43x1.5 M | 1122 kg/km | |||
382000240 | 44x1.5 M | 1154 kg/km | |||
382000241 | 45x1.5 M | 1172 kg/km | |||
382000242 | 46x1.5 M | 1190 kg/km | |||
382000243 | 47x1.5 M | 1209 kg/km | |||
382000244 | 48x1.5 M | 1262 kg/km | |||
382000245 | 49x1.5 M | 1281 kg/km | |||
382000246 | 50x1.5 M | 1299 kg/km | |||
382000247 | 51x1.5 M | 1318 kg/km | |||
382000248 | 52x1.5 M | 1347 kg/km | |||
382000249 | 53x1.5 M | 1365 kg/km | |||
382000250 | 54x1.5 M | 1384 kg/km | |||
382000251 | 55x1.5 M | 1402 kg/km | |||
382000252 | 56x1.5 M | 1420 kg/km | |||
382000253 | 57x1.5 M | 1439 kg/km | |||
382000254 | 58x1.5 M | 1457 kg/km | |||
382000255 | 59x1.5 M | 1476 kg/km | |||
382000256 | 60x1.5 M | 1494 kg/km | |||
382000257 | 61x1.5 M | 1536 kg/km | |||
382000258 | 2x2.5 M | 197 kg/km | |||
382000259 | 3x2.5 M | 228 kg/km | |||
382000260 | 4x2.5 M | 267 kg/km | |||
382000261 | 5x2.5 M | 314 kg/km | |||
382000262 | 6x2.5 M | 318 kg/km | |||
382000263 | 7x2.5 M | 346 kg/km | |||
382000264 | 8x2.5 M | 393 kg/km | |||
382000265 | 9x2.5 M | 434 kg/km | |||
382000266 | 10x2.5 M | 470 kg/km | |||
382000267 | 11x2.5 M | 497 kg/km | |||
382000268 | 12x2.5 M | 532 kg/km | |||
382000269 | 13x2.5 M | 589 kg/km | |||
382000270 | 14x2.5 M | 617 kg/km | |||
382000271 | 15x2.5 M | 657 kg/km | |||
382000272 | 16x2.5 M | 685 kg/km | |||
382000273 | 17x2.5 M | 725 kg/km | |||
382000274 | 18x2.5 M | 753 kg/km | |||
382000275 | 19x2.5 M | 781 kg/km | |||
382000276 | 20x2.5 M | 823 kg/km | |||
382000277 | 21x2.5 M | 850 kg/km | |||
382000278 | 22x2.5 M | 894 kg/km | |||
382000279 | 23x2.5 M | 921 kg/km | |||
382000280 | 24x2.5 M | 963 kg/km | |||
382000281 | 25x2.5 M | 991 kg/km | |||
382000282 | 26x2.5 M | 1019 kg/km | |||
382000283 | 27x2.5 M | 1053 kg/km | |||
382000284 | 28x2.5 M | 1092 kg/km | |||
382000285 | 29x2.5 M | 1120 kg/km | |||
382000286 | 30x2.5 M | 1147 kg/km | |||
382000287 | 31x2.5 M | 1188 kg/km | |||
382000288 | 32x2.5 M | 1216 kg/km | |||
382000289 | 33x2.5 M | 1243 kg/km | |||
382000290 | 34x2.5 M | 1284 kg/km | |||
382000291 | 35x2.5 M | 1312 kg/km | |||
382000292 | 36x2.5 M | 1339 kg/km | |||
382000293 | 37x2.5 M | 1367 kg/km | |||
382000294 | 38x2.5 M | 1438 kg/km | |||
382000295 | 39x2.5 M | 1466 kg/km | |||
382000296 | 40x2.5 M | 1493 kg/km | |||
382000297 | 41x2.5 M | 1538 kg/km | |||
382000298 | 42x2.5 M | 1565 kg/km | |||
382000299 | 43x2.5 M | 1593 kg/km | |||
382000300 | 44x2.5 M | 1636 kg/km | |||
382000301 | 45x2.5 M | 1664 kg/km | |||
382000302 | 46x2.5 M | 1691 kg/km | |||
382000303 | 47x2.5 M | 1719 kg/km | |||
382000304 | 48x2.5 M | 1754 kg/km | |||
382000305 | 49x2.5 M | 1781 kg/km | |||
382000306 | 50x2.5 M | 1809 kg/km | |||
382000307 | 51x2.5 M | 1837 kg/km | |||
382000308 | 52x2.5 M | 1877 kg/km | |||
382000309 | 53x2.5 M | 1905 kg/km | |||
382000310 | 54x2.5 M | 1932 kg/km | |||
382000311 | 55x2.5 M | 1960 kg/km | |||
382000312 | 56x2.5 M | 1988 kg/km | |||
382000313 | 57x2.5 M | 2015 kg/km | |||
382000314 | 58x2.5 M | 2043 kg/km | |||
382000315 | 59x2.5 M | 2071 kg/km | |||
382000316 | 60x2.5 M | 2098 kg/km | |||
382000317 | 61x2.5 M | 2154 kg/km | |||
382000318 | 1x4 M | 93 kg/km | |||
382000319 | 1x6 M | 116 kg/km | |||
382000320 | 1x10 M | 162 kg/km | |||
382000321 | 1x16 M | 225 kg/km | |||
382000322 | 1x25 M | 329 kg/km | |||
382000323 | 1x35 M | 428 kg/km | |||
382000324 | 1x50 M | 552 kg/km | |||
382000325 | 1x70 M | 763 kg/km | |||
382000326 | 1x95 M | 1017 kg/km | |||
382000327 | 1x120 M | 1277 kg/km | |||
382000328 | 1x150 M | 1555 kg/km | |||
382000329 | 1x185 M | 1920 kg/km | |||
382000330 | 1x240 M | 2470 kg/km | |||
382000331 | 1x300 M | 3083 kg/km | |||
382000332 | 1x400 M | 3889 kg/km | |||
382000333 | 1x500 M | 4935 kg/km | |||
382000334 | 1x630 M | 6338 kg/km | |||
382000335 | 1x800 M | 8066 kg/km | |||
382000336 | 1x1000 M | 10078 kg/km | |||
382000337 | 2x4 M | 246 kg/km | |||
382000338 | 2x6 M | 310 kg/km | |||
382000339 | 2x10 M | 428 kg/km | |||
382000340 | 2x16 M | 594 kg/km | |||
382000341 | 2x25 M | 894 kg/km | |||
382000342 | 2x35 M | 1153 kg/km | |||
382000343 | 2x50 M | 1136 kg/km | |||
382000344 | 2x70 M | 1555 kg/km | |||
382000345 | 2x95 M | 2059 kg/km | |||
382000346 | 2x120 M | 2571 kg/km | |||
382000347 | 2x150 M | 3132 kg/km | |||
382000348 | 2x185 M | 3860 kg/km | |||
382000349 | 2x240 M | 4995 kg/km | |||
382000350 | 2x300 M | 6163 kg/km | |||
382000351 | 2x400 M | 7824 kg/km | |||
382000352 | 3x4 M | 288 kg/km | |||
382000353 | 3x6 M | 370 kg/km | |||
382000354 | 3x10 M | 526 kg/km | |||
382000355 | 3x16 M | 744 kg/km | |||
382000356 | 3x25 M | 1124 kg/km | |||
382000357 | 3x35 M | 1466 kg/km | |||
382000358 | 3x50 M | 1616 kg/km | |||
382000359 | 3x70 M | 2271 kg/km | |||
382000360 | 3x95 M | 3051 kg/km | |||
382000361 | 3x120 M | 3750 kg/km | |||
382000362 | 3x150 M | 4616 kg/km | |||
382000363 | 3x185 M | 5697 kg/km | |||
382000364 | 3x240 M | 7371 kg/km | |||
382000365 | 3x300 M | 9159 kg/km | |||
382000366 | 3x400 M | 11617 kg/km | |||
382000367 | 4x25 M | 1133 kg/km | |||
382000368 | 4x35 M | 1424 kg/km | |||
382000369 | 4x50 M | 1887 kg/km | |||
382000370 | 4x70 M | 2627 kg/km | |||
382000371 | 4x95 M | 3504 kg/km | |||
382000372 | 4x120 M | 4422 kg/km | |||
382000373 | 4x150 M | 5295 kg/km | |||
382000374 | 4x185 M | 6691 kg/km | |||
382000375 | 4x240 M | 8607 kg/km | |||
382000376 | 4x300 M | 10639 kg/km | |||
382000377 | 4x400 M | 13513 kg/km | |||
382000378 | 4x4 M | 349 kg/km | |||
382000379 | 4x6 M | 450 kg/km | |||
382000380 | 4x10 M | 647 kg/km | |||
382000381 | 4x16 M | 947 kg/km | |||
382000382 | 4x25 M | 1411 kg/km | |||
382000383 | 4x35 M | 1851 kg/km | |||
382000384 | 4x50 M | 2083 kg/km | |||
382000385 | 4x70 M | 2932 kg/km | |||
382000386 | 4x95 M | 3923 kg/km | |||
382000387 | 4x120 M | 4872 kg/km | |||
382000388 | 4x150 M | 6005 kg/km | |||
382000389 | 4x185 M | 7486 kg/km | |||
382000390 | 4x240 M | 9711 kg/km | |||
382000391 | 4x300 M | 12079 kg/km |