NYCY 7x4 RE/4 0,6/1kV
Power cables; 7x4 RE/4; U0/U: 0,6/1 kV; Bare Copper; PVC; Concentric conductor; VDE certified; Fixed Installation
Benefits
- Suitable for direct underground installation thanks to tough insulation and sheath material (PVC). The robust materials protect against harmful environmental influences and chemicals.
- A common core wrapping made of a filling compound ensures additional strength of the cable.
- An additional outer copper conductor is positioned concentrically around the core sheath and can be used as protective cable conduits (PE), protective and neutral conductors (PEN) or screening.
- A cross-conductive copper tape coil around the concentric conductor reduces inductance.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
Applications
- Can be used universally for connecting the power supply in buildings and industrial facilities.
- Suitable for energy distribution in power and converter stations.
- For fixed installation in water, air, earth and concrete. In the ground, the minimum installation depth without additional, suitable protection is 0.6 m, and at least 0.8 m under roads.
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Product type
Power cables
Weight
621 kg/km
Copper index
315.000 kg/km
copper index (lb)
2116.713 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
4 kV
Current rating according to
VDE 0276-603
Max. conductor resistance at 20°C
4.61 Ω/km
Product Design
N-German standard cables
NYCY
Conductor count/size
7x4 RE/4
Conductor cross-section (mm2)
4 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 1: solid conductor
Conductor shape
Round
Conductor short form
7x4 RE/4
Including protective conductor
Yes
Concentric conductor
Yes
type of concentric conductor
Number of cores
7
Filling compound over the core assembly
Yes
Shielded
No
Min. outer diameter
17 mm
Nominal outer diameter
23 mm
Max. outer diameter
21 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Numbers
Core colour code
VDE 0293-308
Product Characteristics
Application area
Fixed Installation
Suitable for underground installation
directin cable trenchin protective cable conduit
For torsional load
No
Minimum bending radius, fixed installation
12 x outer diameter
Minimum bending radius in mm, stationary
276.0 mm
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
-5 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
No
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
Yes
Product standard VDE
VDE 0276-603
HAR-certified
No
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from NYCY
Article number | Conductor short form | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|
1550299 | 2x2.5 RE/2.5 | 17 mm | 21 mm | 80.000 kg/km | 241 kg/km |
15503003 | 2x1.5 RE/1.5 | 52.000 kg/km | 245 kg/km | ||
15503103 | 3x1.5 RE/1.5 | 66.000 kg/km | 280 kg/km | ||
15503113 | 3x2.5 RE/2.5 | 104.000 kg/km | 310 kg/km | ||
15503123 | 3x4 RE/4 | 14 mm | 18 mm | 161.000 kg/km | 384 kg/km |
1550313 | 3x6 RE/6 | 16 mm | 20 mm | 240.000 kg/km | 484 kg/km |
15503203 | 4x1.5 RE/1.5 | 81.000 kg/km | 280 kg/km | ||
15503213 | 4x2.5 RE/2.5 | 128.000 kg/km | 360 kg/km | ||
1550322 | 7x4 RE/4 | 17 mm | 21 mm | 315.000 kg/km | 621 kg/km |
15503223 | 4x4 RE/4 | 16 mm | 20 mm | 200.000 kg/km | 485 kg/km |
15503233 | 4x6 RE/6 | 17 mm | 21 mm | 297.000 kg/km | 616 kg/km |
1550330 | 7x1.5 RE/2.5 | 17 mm | 21 mm | 133.000 kg/km | 450 kg/km |
1550332 | 12x1.5 RE/2.5 | 17 mm | 21 mm | 205.000 kg/km | 580 kg/km |
1550337 | 24x1.5 RE/6 | 17 mm | 21 mm | 413.000 kg/km | 1100 kg/km |
1550350 | 7x2.5 RE/2.5 | 17 mm | 21 mm | 200.000 kg/km | 530 kg/km |
1550355 | 16x2.5 RE/6 | 17 mm | 21 mm | 451.000 kg/km | 950 kg/km |