NAYY-O 1x70 RM 0,6/1kV
Power cables; 1x70 RM; NAYY-O; U0/U: 0,6/1 kV; Aluminium; PVC; VDE certified; Fixed Installation
Benefits
- Suitable for direct underground installation thanks to tough insulation and sheath material (PVC). The robust materials protect against harmful environmental influences and chemicals.
- A common core wrapping made of a filling compound ensures additional strength of the cable.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
- Insulated aluminium conductors are single or multi-wire, round or sector-shaped.
- Aluminium conductors are lighter and cheaper than copper conductors. They achieve comparable conductivity, provided that at least one to two larger conductor cross-sections are selected.
Applications
- Can be used universally for connecting the power supply in buildings and industrial facilities.
- Suitable for energy distribution in power and converter stations.
- For fixed installation in water, air, earth and concrete. In the ground, the minimum installation depth without additional, suitable protection is 0.6 m, and at least 0.8 m under roads.
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Product type
Power cables
Weight
410 kg/km
Copper index
203.000 kg/1000 m
Aluminium index
203.000 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
4 kV
Current rating according to
VDE 0276-603
Max. conductor resistance at 20°C
0.443 Ω/km
Product Design
N-German standard cables
NAYY-O
Conductor count/size
1X70 RM
Conductor cross-section (mm2)
70 mm²
Conductor material
Aluminium
Conductor design
IEC 60228 class 2: multi-wire
Conductor shape
Round
Conductor short form
1x70 RM
Including protective conductor
No
Number of cores
1
Filling compound over the core assembly
Yes
Shielded
No
Min. outer diameter
48 mm
Max. outer diameter
53 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
Fixed Installation
Suitable for underground installation
directin cable trenchin protective cable conduit
For torsional load
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
636.0 mm
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
-5 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
Yes
Product standard VDE
VDE 0276-603
HAR-certified
No
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from NAYY
Article number | Conductor short form | N-German standard cables | Aluminium index | Weight | ||
---|---|---|---|---|---|---|
1550056 | 1x50 RM | NAYY-O | 145.000 kg/km | 298 kg/km | ||
1552010 | 4x35 RE | NAYY-J | 406.000 kg/km | 1170 kg/km | ||
1552011 | 4x50 SE | NAYY-J | 580.000 kg/km | 1305 kg/km | ||
1552012 | 4x70 SE | NAYY-J | 812.000 kg/km | 1730 kg/km | ||
1552013 | 4x95 SE | NAYY-J | 1102.000 kg/km | 2205 kg/km | ||
1552014 | 4x120 SE | NAYY-J | 1392.000 kg/km | 2655 kg/km | ||
1552015 | 4x150 SE | NAYY-J | 1740.000 kg/km | 3150 kg/km | ||
1552016 | 4x185 SE | NAYY-J | 2146.000 kg/km | 3925 kg/km | ||
1552017 | 4x240 SE | NAYY-J | 2784.000 kg/km | 4880 kg/km | ||
1552022 | 1x300 RM | NAYY-O | 870.000 kg/km | 1379 kg/km | ||
3036547 | 1x70 RM | NAYY-O | 203.000 kg/km | 410 kg/km | ||
3036548 | 1x95 RM | NAYY-O | 276.000 kg/km | 570 kg/km | ||
3036549 | 1x120 RM | NAYY-O | 348.000 kg/km | 620 kg/km | ||
3036550 | 1x150 RM | NAYY-O | 435.000 kg/km | 735 kg/km | ||
3036551 | 1x185 RM | NAYY-O | 536.000 kg/km | 845 kg/km | ||
3036552 | 1x240 RM | NAYY-O | 696.000 kg/km | 1100 kg/km |