N2XH-O 3x1,5 RE 0,6/1kV
Power cables; 3x1.5 RE; N2XH-O; U0/U: 0,6/1 kV; Bare Copper; Polyolefin; VDE certified; Fixed Installation
Benefits
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
- Insulated copper conductors are single or multi-wire, round or sector-shaped.
Applications
- For the power supply connection to buildings and industrial plants, in compliance with special fire protection requirements.
- Suitable for energy distribution in power and converter stations.
- For fixed installation.
- For installation on, in or under plaster, in brickwork and in concrete.
- Durable cable insulation made of halogen-free, thermoplastic polyolefin compound.
- Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.
Technical Attributes
General Information
Product type
Power cables
Weight
131 kg/km
Copper index
43.000 kg/km
copper index (lb)
288.948 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
4 kV
Current rating according to
VDE 0276-604
Max. conductor resistance at 20°C
12.1 Ω/km
Product Design
N-German standard cables
N2XH-O
Conductor count/size
3 x 1,5 re
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 1: solid conductor
Conductor shape
Round
Conductor short form
3x1.5 RE
Including protective conductor
No
Number of cores
3
Filling compound over the core assembly
Yes
Shielded
No
Nominal outer diameter
9.6 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyolefin
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
12 x outer diameter
Minimum bending radius in mm, stationary
115.2 mm
temperature, fixed installation
-40 °C to 90 °C
Installation temperature min.
-5 °C
Installation temperature max.
90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
Low smoke density according to
IEC 61034-2
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
Yes
Product standard VDE
VDE 0276-604
HAR-certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from N2XH
Article number | Conductor short form | Min. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|
1112935 | 1x300 RM | 2880.000 kg/km | 2966 kg/km | ||
1112940 | 1x25 RM | 240.000 kg/km | 305 kg/km | ||
1112941 | 1x35 RM | 336.000 kg/km | 402 kg/km | ||
1112942 | 1x50 RM | 480.000 kg/km | 526 kg/km | ||
1112943 | 1x70 RM | 672.000 kg/km | 729 kg/km | ||
1112944 | 1x95 RM | 912.000 kg/km | 1001 kg/km | ||
1112945 | 1x120 RM | 1152.000 kg/km | 1225 kg/km | ||
1112946 | 1x150 RM | 1440.000 kg/km | 1477 kg/km | ||
1112947 | 1x185 RM | 1776.000 kg/km | 1878 kg/km | ||
1112948 | 1x240 RM | 2304.000 kg/km | 2433 kg/km | ||
1112949 | 1x300 RM | 2880.000 kg/km | 2961 kg/km | ||
1550556 | 1x1.5 RE | 14.000 kg/km | 40 kg/km | ||
1550557 | 1x2.5 RE | 24.000 kg/km | 66 kg/km | ||
1550561 | 1x16 RE | 154.000 kg/km | 200 kg/km | ||
1550578 | 2x16 RE | 307.000 kg/km | 529 kg/km | ||
1550581 | 3x2.5 RE | 72.000 kg/km | 170 kg/km | ||
1550601 | 3x16 RE | 461.000 kg/km | 663 kg/km | ||
1550603 | 3x35 SM | 1080.000 kg/km | 1250 kg/km | ||
1550604 | 3x50 SM | 1440.000 kg/km | 1579 kg/km | ||
1550605 | 3x70 SM | 2016.000 kg/km | 2267 kg/km | ||
1550606 | 3x95 SM | 2736.000 kg/km | 2982 kg/km | ||
1550607 | 3x120 SM | 3456.000 kg/km | 3709 kg/km | ||
1550608 | 3x150 SM | 4320.000 kg/km | 4553 kg/km | ||
1550609 | 3x185 SM | 5328.000 kg/km | 5670 kg/km | ||
1550610 | 3x240 SM | 6912.000 kg/km | 7370 kg/km | ||
1550616 | 4x16 RE | 614.000 kg/km | 825 kg/km | ||
1550618 | 4x35 SM | 1344.000 kg/km | 1562 kg/km | ||
1550619 | 4x50 SM | 1920.000 kg/km | 2065 kg/km | ||
1550620 | 4x70 SM | 2688.000 kg/km | 2912 kg/km | ||
1550621 | 4x95 SM | 3648.000 kg/km | 3935 kg/km | ||
1550622 | 4x120 SM | 4608.000 kg/km | 4884 kg/km | ||
1550623 | 4x150 SM | 5760.000 kg/km | 6005 kg/km | ||
1550624 | 4x185 SM | 7104.000 kg/km | 7489 kg/km | ||
1550625 | 4x240 SM | 9216.000 kg/km | 9772 kg/km | ||
1550631 | 5x16 RE | 768.000 kg/km | 1010 kg/km | ||
1550633 | 5x35 RM | 1680.000 kg/km | 2110 kg/km | ||
1550649 | 3x50 SM/25RM | 1680.000 kg/km | 1934 kg/km | ||
1550650 | 3x70 SM/35SM | 2352.000 kg/km | 2621 kg/km | ||
1550651 | 3x95 SM/50SM | 3216.000 kg/km | 3637 kg/km | ||
1550652 | 3x120 SM/70SM | 4128.000 kg/km | 4626 kg/km | ||
1550653 | 3x150 SM/70SM | 4992.000 kg/km | 5495 kg/km | ||
1550654 | 3x185 SM/95SM | 6240.000 kg/km | 6912 kg/km | ||
1550655 | 3x240 SM/120SM | 8064.000 kg/km | 8632 kg/km | ||
30017645 | 1x6 RE | 58.000 kg/km | 99 kg/km | ||
30017646 | 1x10 RE | 96.000 kg/km | 141 kg/km | ||
30017648 | 1x25 RM | 240.000 kg/km | 305 kg/km | ||
30017649 | 1x35 RM | 336.000 kg/km | 402 kg/km | ||
30017650 | 1x50 RM | 480.000 kg/km | 526 kg/km | ||
30017651 | 1x70 RM | 672.000 kg/km | 729 kg/km | ||
30017652 | 1x95 RM | 912.000 kg/km | 1002 kg/km | ||
30017653 | 1x120 RM | 1152.000 kg/km | 1226 kg/km | ||
30017654 | 2x1.5 RE | 29.000 kg/km | 114 kg/km | ||
30017655 | 2x2.5 RE | 48.000 kg/km | 177 kg/km | ||
30017656 | 2x4 RE | 77.000 kg/km | 297 kg/km | ||
30017657 | 2x6 RE | 115.000 kg/km | 244 kg/km | ||
30017658 | 2x10 RE | 192.000 kg/km | 361 kg/km | ||
30017659 | 3x1.5 RE | 43.000 kg/km | 141 kg/km | ||
30017660 | 3x2.5 RE | 72.000 kg/km | 209 kg/km | ||
30017661 | 3x4 RE | 115.000 kg/km | 228 kg/km | ||
30017662 | 3x6 RE | 173.000 kg/km | 344 kg/km | ||
30017663 | 3x10 RE | 288.000 kg/km | 454 kg/km | ||
30017665 | 3x25 RM | 720.000 kg/km | 1047 kg/km | ||
30017671 | 4x1.5 RE | 58.000 kg/km | 155 kg/km | ||
30017672 | 4x2.5 RE | 96.000 kg/km | 204 kg/km | ||
30017673 | 4x4 RE | 154.000 kg/km | 324 kg/km | ||
30017674 | 4x6 RE | 230.000 kg/km | 366 kg/km | ||
30017675 | 4x10 RE | 384.000 kg/km | 574 kg/km | ||
30017677 | 4x25 RM | 960.000 kg/km | 1297 kg/km | ||
30017683 | 5x1.5 RE | 72.000 kg/km | 225 kg/km | ||
30017684 | 5x2.5 RE | 120.000 kg/km | 252 kg/km | ||
30017685 | 5x4 RE | 192.000 kg/km | 344 kg/km | ||
30017686 | 5x6 RE | 288.000 kg/km | 451 kg/km | ||
30017687 | 5x10 RE | 480.000 kg/km | 685 kg/km | ||
30017689 | 5x25 RM | 1200.000 kg/km | 1611 kg/km | ||
30017690 | 7x1.5 RE | 101.000 kg/km | 232 kg/km | ||
30017691 | 7x2.5 RE | 168.000 kg/km | 319 kg/km | ||
30017692 | 7x4 RE | 269.000 kg/km | 437 kg/km | ||
30017693 | 12x1.5 RE | 173.000 kg/km | 367 kg/km | ||
30017694 | 12x2.5 RE | 288.000 kg/km | 505 kg/km | ||
3017600 | 1x4 RE | 38.000 kg/km | 78 kg/km | ||
3017601 | 1x150 RM | 1440.000 kg/km | 1478 kg/km | ||
3017602 | 1x185 RM | 1776.000 kg/km | 1878 kg/km | ||
3017603 | 1x240 RM | 2304.000 kg/km | 2433 kg/km | ||
3017605 | 2x25 RM | 480.000 kg/km | 844 kg/km | ||
3017612 | 10x1.5 RE | 144.000 kg/km | 329 kg/km | ||
3017613 | 10x2.5 RE | 240.000 kg/km | 442 kg/km | ||
3017614 | 12x4 RE | 461.000 kg/km | 701 kg/km | ||
3017615 | 14x1.5 RE | 202.000 kg/km | 400 kg/km | ||
3017616 | 14x2.5 RE | 336.000 kg/km | 568 kg/km | ||
3017617 | 19x1.5 RE | 274.000 kg/km | 516 kg/km | ||
3017618 | 19x2.5 RE | 456.000 kg/km | 721 kg/km | ||
3017619 | 24x1.5 RE | 346.000 kg/km | 636 kg/km | ||
3017620 | 24x2.5 RE | 576.000 kg/km | 910 kg/km | ||
3017621 | 30x1.5 RE | 432.000 kg/km | 742 kg/km | ||
3017622 | 30x2.5 RE | 720.000 kg/km | 1086 kg/km | ||
35002466 | 3x1.5 RE | 43.000 kg/km | 131 kg/km |