TERMINAL BOX 280X190X130 GY
Industrial enclosure; Overall width: 190.0mm; Overall height: 130.0mm; Total length: 280.0mm
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
53110102
cold resistance
UKCA marked
CE marked
TÜV certified
cUL listed US, UL listed US
Benefits
- Tidy storage
- Few operation steps, easy to assemble
- Dust and moisture protection
- Transparent case lid supports good overview
- Diversity of variants
Show less
Show all
Technical Attributes
General Information
Product type
Industrial enclosure
Scope of delivery
including fastening material
Delivery Unit
1.000
Product Design
Total length
280.0 mm
Overall width
190.0 mm
Overall height
130.0 mm
Housing base material
Polycarbonate
Housing base material, short form
PC
Colour housing
grey
RAL housing colour
RAL 7035
IK impact resistance grade
IK08
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
UL certification
according to UL 508A (e-file number: E178096)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 14 (e-file number: E178096)
CSA certified
No
VDE certified
No
TÜV certified
Yes
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Terminal Box
Article number | Delivery Unit | |||
---|---|---|---|---|
53110100 | 1 | |||
53110101 | 1 | |||
53110102 | 1 | |||
53110103 | 1 | |||
53110104 | 1 | |||
53110105 | 1 | |||
53110106 | 1 | |||
53110107 | 1 | |||
53110108 | 1 | |||
53110109 | 1 | |||
53110110 | 1 | |||
53110111 | 1 | |||
53110112 | 1 | |||
53110113 | 1 | |||
53110114 | 1 | |||
53110115 | 1 | |||
53110116 | 1 | |||
53110117 | 1 | |||
53110118 | 1 | |||
53110119 | 1 | |||
53110120 | 1 | |||
53110121 | 1 | |||
53110122 | 1 | |||
53110123 | 1 | |||
53110124 | 1 | |||
53110125 | 1 | |||
53110126 | 1 | |||
53110127 | 1 |
Show less
Show all