ÖLFLEX® 127 HSLH 5G0,75
Power and control cable; 5G0.75; U0/U: 300/500 V; HFFR; Core identification: Numbers; Flexible
Benefits
- Easy handling and installation due to the flexible variant.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- High electrical safety thanks to 4000 V test voltage.
Applications
- For structured building cabling for fulfilling special fire protection requirements.
- For universal use for wiring machine-internal and cross-plant control circuits.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry and damp environments.
- Suitable for medium mechanical stress.
- The HFFR outer sheath is highly resistant to acids and alkalis.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
80 kg/km
Copper index
36.000 kg/km
copper index (lb)
241.910 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Test voltage
4 kV
Max. conductor resistance at 20°C
26 Ω/km
Product Design
Cable dimension
5G0.75
Conductor cross-section (mm2)
0.75 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
5
Stranding type
Layered Stranding
Shielded
No
Nominal outer diameter
6.9 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core insulation base material, shortname
HFFR
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
HFFR
Cable insulation colour
grey
Core identification
Numbers
Core colour code
VDE 0293-1EN 50334
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
27.6 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
103.5 mm
temperature, fixed installation
-40 °C to 80 °C
Temperature, occasionally moved
-5 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-25
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
NES 02-713 (≤ 6)
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
weather resistant
No
Ozone resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
CPR fire class
Cca
CPR smoke density
s1a
CPR drip behaviour
d2
CPR acidity
a1
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 127 HSLH
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | CPR fire class | |
---|---|---|---|---|---|---|---|
1127408 | 2 | No | 0.75 mm² | 14.400 kg/km | 43 kg/km | Cca | |
1127409 | 3 | Yes | 0.75 mm² | 21.600 kg/km | 53 kg/km | Cca | |
1127413 | 5 | Yes | 0.75 mm² | 36.000 kg/km | 80 kg/km | Cca | |
1127415 | 7 | Yes | 0.75 mm² | 50.400 kg/km | 101 kg/km | Cca | |
1127417 | 12 | Yes | 0.75 mm² | 86.400 kg/km | 181 kg/km | Cca | |
1127418 | 18 | Yes | 0.75 mm² | 129.600 kg/km | 263 kg/km | Cca | |
1127420 | 2 | No | 1 mm² | 19.200 kg/km | 51 kg/km | Cca | |
1127421 | 3 | Yes | 1 mm² | 28.800 kg/km | 63 kg/km | Cca | |
1127423 | 4 | Yes | 1 mm² | 38.400 kg/km | 78 kg/km | Cca | |
1127425 | 5 | Yes | 1 mm² | 48.000 kg/km | 96 kg/km | Cca | |
1127426 | 7 | Yes | 1 mm² | 67.200 kg/km | 126 kg/km | Cca | |
1127427 | 12 | Yes | 1 mm² | 115.200 kg/km | 220 kg/km | Cca | |
1127428 | 18 | Yes | 1 mm² | 172.800 kg/km | 325 kg/km | Cca | |
1127429 | 2 | No | 1.5 mm² | 28.800 kg/km | 67 kg/km | Cca | |
1127430 | 3 | Yes | 1.5 mm² | 43.200 kg/km | 85 kg/km | Cca | |
1127432 | 4 | Yes | 1.5 mm² | 57.600 kg/km | 106 kg/km | Cca | |
1127433 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 134 kg/km | Cca | |
1127434 | 7 | Yes | 1.5 mm² | 100.800 kg/km | 172 kg/km | Cca | |
1127435 | 12 | Yes | 1.5 mm² | 172.800 kg/km | 307 kg/km | Cca | |
1127436 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 133 kg/km | Cca | |
1127437 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 167 kg/km | Cca | |
1127438 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 210 kg/km | Cca | |
1127440 | 4 | Yes | 4 mm² | 153.600 kg/km | 254 kg/km | Cca | |
1127441 | 4 | Yes | 4 mm² | 192.000 kg/km | 318 kg/km | Cca | |
1127442 | 4 | Yes | 6 mm² | 230.400 kg/km | 375 kg/km | Cca | |
1127443 | 5 | Yes | 6 mm² | 288.000 kg/km | 468 kg/km | Cca | |
1127445 | 5 | Yes | 10 mm² | 480.000 kg/km | 757 kg/km | Cca | |
1127447 | 5 | Yes | 16 mm² | 768.000 kg/km | 1112 kg/km | Cca | |
1127449 | 5 | Yes | 25 mm² | 1200.000 kg/km | 1711 kg/km | Cca |