FIPLOCK ONE PG 21 / 23 BK
Conduit gland; PG 21; Suitable for protective cable conduit size: 23; Halogenfree; UV-resistant; IP 69, IP 66, IP 67, IP 68;
Benefits
- Cost-saving due to quick and easy installation
- Very high tensile strength due to all around tooth system
- Ensures mounting safety due to integrated coding system
- Excellent IP rating
Applications
- Demand of increased liquid tightness
- For indoor and outdoor use
- Suitable for FIPLOCK PA6 / PA12
Technical Attributes
General Information
Product type
Conduit gland
Scope of delivery
including O-ring
Including o-ring
Yes
Delivery Unit
6.000
Assembly type
with lock nut
Product Design
Suitable protective cable conduit
FIPLOCK® PA12
Suitable for protective cable conduit size
23
Conduit fitting design
Straight
Total length
52.1 mm
Overall width
41.7 mm
Clear width
21.4 mm
Thread type
PG
Thread size
PG 21
Pitch of thread
1,588
Wrench width
36
For conduit outer diameter
23 mm
Gland body material
Polyamide
Cable gland body material, short form
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FIPLOCK ONE PG
Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
---|---|---|---|---|
61804243 | PG 7 | black | 7 | 10 |
61804244 | PG 9 | black | 10 | 10 |
61804245 | PG 11 | black | 12 | 10 |
61804246 | PG 13,5 | black | 12 | 10 |
61804247 | PG 16 | black | 17 | 10 |
61804248 | PG 21 | black | 23 | 6 |
61804249 | PG 29 | black | 29 | 6 |
61804250 | PG 36 | black | 36 | 4 |
61804251 | PG 48 | black | 48 | 4 |
61804252 | PG 7 | grey | 7 | 10 |
61804253 | PG 9 | grey | 10 | 10 |
61804254 | PG 11 | grey | 12 | 10 |
61804255 | PG 13,5 | grey | 12 | 10 |
61804256 | PG 16 | grey | 17 | 10 |
61804257 | PG 21 | grey | 23 | 6 |
61804258 | PG 29 | grey | 29 | 6 |
61804259 | PG 36 | grey | 36 | 4 |
61804260 | PG 48 | grey | 48 | 4 |