UNITRONIC® BUS PB FESTOON 1X2X0,64
Bus cable; PROFIBUS DP; Festoon; Nominal characteristic impedance: 150; PVC; violet; cUL listed

Login to see price
Article No.
2170338
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
oil resistant
oil resistant
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
PROFIBUS DP, PROFIBUS PA
PROFIBUS DP, PROFIBUS PA
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • CL3 for installation on trays

Applications

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).
Show less
Show all

Technical Attributes

General Information

Brand

UNITRONIC®

Product type

Bus cable

Weight

64 kg/km

Copper index

26.000 kg/km

copper index (lb)

174.700 lb/10,000 ft

valid Fieldbus or Ethernet System

PROFIBUS DP

Electrical Characteristics

Maximum operating voltage (not for power transmission)

600 V

test voltage conductor/conductor

2 kV

Nominal characteristic impedance

150 Ω

Product Design

Conductor count/size

1X2X0.64

Nominal cross section conductor (AWG)

23 AWG

Nominal diameter conductor (mm)

0.64 mm

Number of wires

19

Conductor material

Bare Copper

Conductor design

extra-fine wire

Including protective conductor

No

Number of cores

2

Number of pairs

1

Stranding type

Twisted-pair

Wrapping over stranding

Fleece wrapping

Shielded

Yes

Type of overall screen

Aluminium-laminated plastic foil
Tin-plated copper braiding

Wrapping above Screening

Fleece wrapping

Nominal outer diameter

8 mm

Shape of cable

Round

Core insulation base material

Polyethylene foam

Core insulation base material, shortname

Foam-Skin PE

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

violet

Cable insulation RAL colour

RAL 4001

Core identification

Colours

Product Characteristics

Application area

Festoon

Installation type

Garland Suspension

For continuous flexing

Yes

For torsional load

No

Minimum bending radius, fixed installation

5 x outer diameter

Minimum bending radius in mm, stationary

40.0 mm

Minimum bending radius, dynamic permanently moved

10 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

80.0 mm

Minimum bending radius, occasionally moved

8 x outer diameter

Minimum bending radius in mm, occasionally flexing

64.0 mm

temperature, fixed installation

-40 °C to 80 °C

Temperature, occasionally moved

-10 °C to 70 °C

Temperature, dynamic continuously flexing

-10 °C to 60 °C

Flame-retardant

Yes

Flame retardance according to

UL FT1

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

UL OILRES I

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Fast Connect (FC) cable

No

Certifications and Standards

CE marked

No

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

No

UL listed

Yes

UL certification

UL CM according to UL 444

cUR recognized

No

cUL listed

Yes

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from UNITRONIC® BUS PB FESTOON

Article number Conductor count/size Copper index Weight
2170331 1X2X0.64 26.000 kg/km 64 kg/km
2170338 1X2X0.64 26.000 kg/km 64 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?